| Items |
04895115 Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing |
05777487 Bunting 6 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing |
00026191 Bunting 20 Millimeter (mm) Inside Diameter Die and Mold Dry Lubricant Bearing |
00026207 Bunting 0.1250 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing |
00026208 Bunting 0.1875 Inch (in) Inside Diameter Die and Mold Dry Lubricant Bearing |
|||||
| Description | N/A 03BU08 Bearing | N/A M0608BU | N/A M2015BU Bearing | N/A 02BU03 Bearing | N/A 03BU03 Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905309762 | N/A 717905109577 | N/A 717905242601 | N/A 717905242618 | N/A 717905242663 | |||||
| Manufacturer Part Number | N/A 03BU08 | N/A M0608BU | N/A M2015BU | N/A 02BU03 | N/A 03BU03 | |||||
| Backing Material | N/A Steel | |||||||||
| Bushing Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Bushing Outside Diameter | N/A 0.2500 in | N/A 8 mm | N/A 23 mm | N/A 0.1875 in | N/A 0.2500 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Groove Type | N/A | N/A | N/A | N/A Graphite-Filled Grooves | N/A | |||||
| Inside Diameter | N/A 0.1875 in | N/A 6 mm | N/A 20 mm | N/A 0.1250 in | N/A 0.1875 in | |||||
| Maximum P Value | N/A 36250 | |||||||||
| Maximum PV Value | N/A 51000 | |||||||||
| Operating Temperature Range | N/A -328 to 536 ºF | N/A -328 to 536 ºC | N/A -328 to 536 ºC | N/A -328 to 536 ºF | N/A -328 to 536 ºF | |||||
| Overall Length | N/A 0.5000 in | N/A 8 mm | N/A 15 mm | N/A 0.1875 in | N/A 0.1875 in | |||||
|
|
||||||||||