| Items |
03541284 Bunting DPEF Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing |
03541285 Bunting DPEF Series 1.2500 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing |
03541286 Bunting DPEF Series 2.0000 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing |
05067230 Bunting DPEF Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing |
05905244 Bunting DPEF Series 0.6250 Inch (in) Inside Diameter Dri-Plane® Flanged Bearing |
|||||
| Description | N/A DPEF081006 | N/A DPEF202416 | N/A DPEF323632 | N/A DPEF060804 Bearing | N/A DPEF1012-12 Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905231032 | N/A 717905231636 | N/A 717905231704 | N/A 717905230875 | N/A | |||||
| Manufacturer Part Number | N/A DPEF081006 | N/A DPEF202416 | N/A DPEF323632 | N/A DPEF060804 | N/A DPEF101212 | |||||
| Bushing Material | N/A Powdered Metal Dri-Plane | |||||||||
| Bushing Outside Diameter | N/A 0.6250 in | N/A 1.5000 in | N/A 2.2500 in | N/A 0.5000 in | N/A 0.7500 in | |||||
| Bushing Type | N/A Flanged | |||||||||
| Flange Diameter | N/A 0.8750 in | N/A 1.7500 in | N/A 2.5000 in | N/A 0.6875 in | N/A 1 in | |||||
| Flange Width | N/A 1/8 in | N/A 3/16 in | N/A 1/8 in | N/A 1/16 in | N/A 1/8 in | |||||
| Inside Diameter | N/A 0.5000 in | N/A 1.2500 in | N/A 2.0000 in | N/A 0.3750 in | N/A 0.6250 in | |||||
| Maximum V Value | N/A 1000 sfpm | |||||||||
| Maximum P Value | N/A 1600 | |||||||||
| Maximum PV Value | N/A 40000 | |||||||||
| Operating Temperature Range | N/A -50 to 700 ºF | |||||||||
| Overall Length | N/A 0.3750 in | N/A 1.0000 in | N/A 2.0000 in | N/A 0.2500 in | N/A 0.7500 in | |||||
| Series | N/A DPEF | |||||||||
| Standards Met | N/A | |||||||||
| Weight | N/A 0.019 lb | N/A 0.1590 lb | N/A 0.4310 lb | N/A 0.008 lb | N/A 0.035 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||