| Items |
04350317 Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing |
04870193 Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing |
06170267 Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing |
06250921 Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing |
06907016 Bunting DPEP Series 1.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing |
|||||
| Description | N/A DPEP060814 Dry Plain Bearing | N/A DPEP0812-16 Bearing | N/A DPEP081206 Dri-Plane® Sleeve Bearing | N/A DPEP0405-12 Graphaite SAE | N/A DPEP202412 Dri-Plane® Sleeve Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905167508 | N/A 717905309717 | N/A 717905108204 | N/A 717905108334 | N/A 717905108532 | |||||
| Manufacturer Part Number | N/A 717905232572 DPEP060814 | N/A 717905233227 DPEP081216 | N/A DPEP081206 | N/A DPEP040512 | N/A DPEP202412 | |||||
| Bushing Material | N/A Powdered Metal Dri-Plane | |||||||||
| Bushing Outside Diameter | N/A 0.5000 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.3125 in | N/A 1.5000 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Inside Diameter | N/A 0.3750 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.2500 in | N/A 1.2500 in | |||||
| Maximum P Value | N/A | |||||||||
| Maximum PV Value | N/A | |||||||||
| Operating Temperature Range | N/A -50 to 700 ºF | |||||||||
| Overall Length | N/A 0.8750 in | N/A 1.0000 in | N/A 0.3750 in | N/A 0.7500 in | N/A 0.7500 in | |||||
| Series | N/A DPEP | |||||||||
| Standards Met | N/A | |||||||||
| Weight | N/A 0.0180 lb | N/A 0.0590 lb | N/A 0.022 lb | N/A 0.005 lb | N/A 0.098 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||