| Items |
00010299 Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing |
00025775 Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing |
00025777 Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing |
00025781 Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing |
00025782 Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing |
|||||
| Description | N/A NN006808 Nylon Sleeve Bearing | N/A NN081012 Nylon Sleeve Bearing | N/A NN101414 Nylon Sleeve Bearing | N/A NN121610 Nylon Sleeve Bearing | N/A NN162016 Nylon Sleeve Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905109270 | N/A 717905109515 | N/A 717905109744 | N/A 717905109836 | N/A 717905109973 | |||||
| Manufacturer Part Number | N/A NN060808 | N/A NN081012 | N/A NN101414 | N/A NN121610 | N/A NN162016 | |||||
| Bushing Material | N/A Nylon | |||||||||
| Bushing Outside Diameter | N/A 0.5000 in | N/A 0.6250 in | N/A 0.8750 in | N/A 1 in | N/A 1.2500 in | |||||
| Bushing Type | N/A Plain | |||||||||
| Groove Type | N/A | |||||||||
| Inside Diameter | N/A 0.3750 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 1.0000 in | |||||
| Maximum V Value | N/A 360 sfpm | N/A | N/A | N/A | N/A | |||||
| Maximum P Value | N/A 400 | N/A 400 psi | N/A 400 psi | N/A 400 psi | N/A 400 psi | |||||
| Maximum PV Value | N/A 3000 | |||||||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
| Overall Length | N/A 0.5000 in | N/A 0.7500 in | N/A 0.8750 in | N/A 0.6250 in | N/A 1.0000 in | |||||
| Series | N/A NN | |||||||||
| Weight | N/A | N/A 0.0035 lb | N/A 0.0107 lb | N/A 0.0089 lb | N/A 0.0182 lb | |||||
| Features & Benefits |
N/A
|
N/A | N/A | N/A | N/A | |||||
|
|
||||||||||