| Items |
02997174 Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing |
03196525 Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing |
03902408 Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing |
04145718 Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing |
04778987 Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing |
|||||
| Description | N/A BVF060805 (EVF060805) Vespel Flanged | N/A BVF060806 Vespel Flange Bearing | N/A BVF121612 | N/A BVF121408 Vespel Flange Bearing | N/A BVF040604 | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A | N/A | N/A 717905088070 | N/A 717905088063 | N/A | |||||
| Manufacturer Part Number | N/A BVF060805 | N/A BVF060806 | N/A BVF121612 | N/A BVF121408 | N/A BVF040604 | |||||
| Bushing Material | N/A Vespel | |||||||||
| Bushing Outside Diameter | N/A 0.5000 in | N/A 0.5000 in | N/A 1 in | N/A 0.8750 in | N/A 0.3750 in | |||||
| Bushing Type | N/A Flanged | |||||||||
| Flange Diameter | N/A 0.6250 in | N/A 0.6250 in | N/A 1.250 in | N/A 1.1250 in | N/A 0.5000 in | |||||
| Flange Width | N/A 0.0625 in | N/A 0.0625 in | N/A 0.1875 in | N/A 0.1250 in | N/A 0.0625 in | |||||
| Inside Diameter | N/A 0.3750 in | N/A 0.3750 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.2500 in | |||||
| Maximum V Value | N/A | |||||||||
| Maximum P Value | N/A 4900 | |||||||||
| Maximum PV Value | N/A 300000 | |||||||||
| Operating Temperature [Min] | N/A -400 ºF | |||||||||
| Overall Length | N/A 0.3125 in | N/A 0.3750 in | N/A 0.7500 in | N/A 0.5000 in | N/A 0.2500 in | |||||
| Series | N/A BVF | |||||||||
| Weight | N/A 0.0018 lb | N/A 0.0021 lb | N/A 0.0183 lb | N/A 0.0068 lb | N/A 0.0011 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||