| Items |
00026499 INA (Schaeffler) 2.1875 Inch (in) Bushing Outside Diameter Die and Mold Plain-Bearing |
04745107 INA (Schaeffler) 39 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing |
04750399 INA (Schaeffler) 12 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing |
04761163 INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing |
05507859 INA (Schaeffler) 34 Millimeter (mm) Bushing Outside Diameter Die and Mold Plain-Bearing |
|||||
| Description | N/A EGBZ3216-E40 Permaglide Bushing | N/A EGB3530-E40 | N/A EGB1010-E40 | N/A EGB3030-E40 Permaglide Bushing | N/A EGF30160-E40 | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A EGBZ3216-E40 | N/A EGB3530-E40 | N/A EGB1010-E40 | N/A EGB3030-E40 | N/A EGF30160-E40 | |||||
| Backing Material | N/A Steel | |||||||||
| Bushing Material | N/A Polytetrafluoroethylene (PTFE) | |||||||||
| Bushing Outside Diameter | N/A 2.1875 in | N/A 39 mm | N/A 12 mm | N/A 34 mm | N/A 34 mm | |||||
| Bushing Type | N/A Plain | |||||||||
| Flange Diameter | N/A | N/A | N/A | N/A | N/A 42 mm | |||||
| Flange Width | N/A | N/A | N/A | N/A | N/A 2 mm | |||||
| Inside Diameter | N/A 2.0000 in | N/A 35 mm | N/A 10 mm | N/A 30 mm | N/A 30 mm | |||||
| UPC Code | N/A 035373096879 | N/A 4012802858594 | N/A 4012802760590 | N/A 4012802618815 | N/A 4012802682137 | |||||
| Overall Length | N/A 1.0000 in | N/A 30 mm | N/A 10 mm | N/A 30 mm | N/A 16 mm | |||||
| Weight | N/A 0.2 lb | N/A | N/A | N/A | N/A | |||||
|
|
||||||||||