COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine 208.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (00533087)

Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor

Bodine 208.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (00533087)

Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor

Bodine 208.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (00533087)

Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor

Bodine 208.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (00533087)

Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor

Bodine 208.0 Revolutions Per Minute (RPM) Output Speed Parallel Brushed Direct Current (DC) Gearmotor (00533087)

Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushed Direct Current (DC) Gearmotor
Description N/A 158 Gearmotor N/A 160 Gearmotor N/A 161 Gearmotor N/A 162 Gearmotor N/A 163 Gearmotor
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 158 N/A 160 N/A 161 N/A 162 N/A 163
Duty / Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Full Load Current N/A 0.48 A
Full Load Torque N/A 14 in·lb N/A 33 in·lb N/A 65 in·lb N/A 92 in·lb N/A 100 in·lb
Gear Ratio N/A 12:1 N/A 30:1 N/A 60:1 N/A 90:1 N/A 180:1
Harmonization Code N/A 8501.31.2000
Input Power N/A 1/17 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Supply Voltage N/A 130 V
Motor Type N/A Brushed
Mounting Type N/A Face
National Electrical Manufacturers Association (NEMA) Frame N/A 24A
Output Speed N/A 208.0 rpm N/A 83.0 rpm N/A 42.0 rpm N/A 28.0 rpm N/A 14.0 rpm
Overall Depth N/A
Overall Dimensions N/A
Overall Height N/A
Overall Width N/A
Overhung Load N/A 100 lb N/A 125 lb N/A 125 lb N/A 125 lb N/A 125 lb
Shaft Type N/A Parallel
Stage N/A 2 N/A 3 N/A 3 N/A 4 N/A 4
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 5 lb
Motor Family N/A