COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine 21.0 Revolotions Per Minute (RPM) Output Speed Parallel Brushless Direct Current (DC) Gearmotor (00533471)

Bodine 21.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor

Bodine 21.0 Revolotions Per Minute (RPM) Output Speed Parallel Brushless Direct Current (DC) Gearmotor (00533471)

Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor

Bodine 417.0 Revolotions Per Minute (RPM) Output Speed Load Parallel Brushless Direct Current (DC) Gearmotor  01782702

Bodine 417.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor

Bodine 417.0 Revolotions Per Minute (RPM) Output Speed Load Parallel Brushless Direct Current (DC) Gearmotor  01782702

Bodine 208.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor

Bodine 417.0 Revolotions Per Minute (RPM) Output Speed Load Parallel Brushless Direct Current (DC) Gearmotor  01782702

Bodine 83.0 Revolutions Per Minute (rpm) Output Speed Parallel Brushless Direct Current (DC) Gearmotor
Description N/A 3373 Brushless DC N/A 3374 Gear Motor N/A 1/16 417 3326 TENV 130VDC 22B N/A 1/16 208 3327 TENV 130VDC 22B N/A 1/16 83 3329 TENV 130VDC 22B
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 3373 N/A 3374 N/A 3326 N/A 3327 N/A 3329
Duty / Condition Type N/A Continuous Duty
Enclosure N/A Totally Enclosed Non-Ventilated (TENV)
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Full Load Current N/A 1.60 A N/A 1.60 A N/A 0.53 A N/A 0.53 A N/A 0.53 A
Full Load Torque N/A 350 in·lb N/A 341 in·lb N/A 6 in·lb N/A 12 in·lb N/A 29 in·lb
Gear Ratio N/A 120:1 N/A 180:1 N/A 6:1 N/A 12:1 N/A 30:1
Harmonization Code N/A 8501.31.3000 N/A 8501.31.3000 N/A 8501.31.2000 N/A 8501.31.2000 N/A 8501.31.2000
Input Power N/A 1/5 hp N/A 1/5 hp N/A 1/16 hp N/A 1/16 hp N/A 1/16 hp
Insulation Class N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Supply Voltage N/A 130 V
Motor Type N/A Brushless
Mounting Type N/A Face
National Electrical Manufacturers Association (NEMA) Frame N/A 34B N/A 34B N/A 22B N/A 22B N/A 22B
Output Speed N/A 21.0 rpm N/A 14.0 rpm N/A 417.0 rpm N/A 208.0 rpm N/A 83.0 rpm
Overall Depth N/A 4.64 in N/A 4.64 in N/A N/A N/A
Overall Dimensions N/A 6.629 x 4.64 x 4.64 in N/A 6.629 x 4.64 x 4.64 in N/A N/A N/A
Overall Height N/A 4.64 in N/A 4.64 in N/A N/A N/A
Overall Width N/A 6.629 in N/A 6.629 in N/A N/A N/A
Overhung Load N/A 195 lb N/A 200 lb N/A 60 lb N/A 60 lb N/A 60 lb
Shaft Type N/A Parallel
Stage N/A 4 N/A 4 N/A 3 N/A 3 N/A 3
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Weight N/A 11 lb N/A 11 lb N/A 3.75 lb N/A 3.75 lb N/A 3.75 lb
Features & Benefits N/A
  • Brushless motor for high torque, smaller size, and no maintenance
  • Unvented gear housing
  • Industrial lip type seals on motor and output shafts
  • Needle bearings throughout for increased radial load capacity and long life
  • Permanently lubricated gearing utilizing semi-fluid grease for long life
  • Selectively hardened all steel helical gearing for quietness and high output to size ratio
N/A
  • Brushless motor for high torque, smaller size, and no maintenance
  • Unvented gear housing
  • Industrial lip type seals on motor and output shafts
  • Needle bearings throughout for increased radial load capacity and long life
  • Permanently lubricated gearing utilizing semi-fluid grease for long life
  • Selectively hardened all steel helical gearing for quietness and high output to size ratio
N/A N/A N/A