| Items |
00533089 Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor |
00533090 Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor |
00533091 Bodine 125.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor |
00533092 Bodine 63.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor |
00533093 Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor |
|||||
| Description | N/A 093 Gearmotor | N/A 094 Gearmotor | N/A 096 Gearmotor | N/A 098 Gearmotor | N/A 099 Gearmotor | |||||
| Supplier Name | N/A Bodine Electric Company | |||||||||
| Manufacturer Part Number | N/A 93 | N/A 94 | N/A 96 | N/A 98 | N/A 99 | |||||
| Duty / Condition Type | N/A Continuous Duty | |||||||||
| Enclosure | N/A Totally Enclosed Non-Ventilated (TENV) | |||||||||
| Enclosure Type | N/A Totally Enclosed Non-Ventilated (TENV) | |||||||||
| Full Load Current | N/A 2.60 A | |||||||||
| Full Load Torque | N/A 5 in·lb | N/A 10 in·lb | N/A 16 in·lb | N/A 19 in·lb | N/A 22 in·lb | |||||
| Gear Ratio | N/A 5:1 | N/A 10:1 | N/A 20:1 | N/A 40:1 | N/A 60:1 | |||||
| Harmonization Code | N/A 8501.31.2000 | |||||||||
| Input Power | N/A 1/17 hp | |||||||||
| Insulation Class | N/A B | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP20) | |||||||||
| Supply Voltage | N/A 130 V | |||||||||
| Motor Type | N/A Brushed | |||||||||
| Mounting Type | N/A Footed | N/A | N/A Footed | N/A Footed | N/A Footed | |||||
| National Electrical Manufacturers Association (NEMA) Frame | N/A 24A | |||||||||
| Output Speed | N/A 500.0 rpm | N/A 250.0 rpm | N/A 125.0 rpm | N/A 63.0 rpm | N/A 42.0 rpm | |||||
| Overall Depth | N/A | |||||||||
| Overall Dimensions | N/A | |||||||||
| Overall Height | N/A | |||||||||
| Overall Width | N/A | |||||||||
| Overhung Load | N/A 5 lb | N/A 5 lb | N/A 5 lb | N/A 40 lb | N/A 40 lb | |||||
| Shaft Type | N/A Right Angle | |||||||||
| Stage | N/A 1 | |||||||||
| Standards Met | N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) | |||||||||
| Weight | N/A 5.300 lb | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||