COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing (00139061)

INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing

INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing (00092651)

INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing

INA (Schaeffler) HFL Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing (02070860)

INA (Schaeffler) HFL Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing

INA (Schaeffler) BK Series 3 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing (00136844)

INA (Schaeffler) BK Series 3 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing

INA (Schaeffler) BK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing (00136967)

INA (Schaeffler) BK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing
Description N/A HK2018-RS Drawn Cup Needle Bearing N/A SCE57 Drawn Cup Needle Bearing N/A HFL1226 Drawn Cup Roller Clutch N/A BK0306-TV Drawn Cup Needle Bearing N/A BK4020 Drawn Cup Needle Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A HK2018-RS N/A SCE57 N/A HFL1226 N/A BK0306-TV N/A BK4020
Bearing Material N/A
Bore Diameter N/A 20 mm N/A 5/16 in N/A 12 mm N/A 3 mm N/A 40 mm
Cage Material N/A Steel N/A N/A Plastic N/A Plastic N/A Steel
Closure Type N/A Single Sealed N/A Open N/A Open N/A Open N/A Open
Compatible Inner Ring N/A IR 17 x 20 x 20.5 N/A N/A N/A N/A IR 35 x 40 x 20.5
Cup Type N/A Open Ends N/A Open Ends N/A Roller Clutch with Bearing Assembly N/A Closed Ends N/A Closed Ends
Dynamic Load Rating N/A 2850 lbf N/A 1060 lbf N/A 1420 lbf N/A 275 lbf N/A 5700 lbf
Lubrication Hole Type N/A No Holes
UPC Code N/A
Maximum Speed N/A 8500 rpm N/A 35500 rpm N/A 11000 rpm N/A 46000 rpm N/A 6500 rpm
Number of Rows N/A Single-Row
Operating Temperature Range N/A -30 to 100 ºC N/A N/A -10 to 70 ºC N/A -20 to 120 ºC N/A
Operating Temperature [Max] N/A N/A N/A N/A N/A 140 ºC
Outside Diameter N/A 26 mm N/A 0.50 in N/A 18 mm N/A 0.2500 in N/A 47 mm
Overall Width N/A 18 mm N/A 7/16 in N/A 26 mm N/A 6 mm N/A 20 mm
Precision Rating N/A Not Rated
Roller Clutch Spring Material N/A N/A N/A Stainless Steel N/A N/A
Series N/A HK N/A SCE N/A HFL N/A BK N/A BK
Standards Met N/A DIN 618-2 N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 N/A N/A DIN 618-1/International Organization for Standardization (ISO) 3245 N/A DIN 618-1/International Organization for Standardization (ISO) 3245
Static Load Rating N/A 4500 lbf N/A 1090 lbf N/A 1460 lbf N/A 189 lbf N/A 11700 lbf
Torque N/A N/A N/A 108 in·lb N/A N/A
Weight N/A 0.06 lb N/A 0.02 lb N/A 0.05 lb N/A 0.01 lb N/A 0.16 lb
Width to Closed End N/A N/A N/A N/A 5.2 mm N/A 17.3 mm