| Items |
01689695 Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit |
01689857 Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit |
01689693 Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #8 Size Jobber Length Drill Bit |
01689852 Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit |
01689848 Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Precision Twist Drill® | |||||||||
| Manufacturer Part Number | N/A 018609 | N/A 018680 | N/A 018608 | N/A 018678 | N/A 018676 | |||||
| Prop 65 | N/A Yes | |||||||||
| Coolant Delivery | N/A External | |||||||||
| Cutting Direction | N/A Right Hand Cut | |||||||||
| Depth to Diameter Ratio | N/A | |||||||||
| Double Margin | N/A No | |||||||||
| Drill Bit Finish | N/A | |||||||||
| Drill Bit Material | N/A | |||||||||
| Drill Bit Point Angle | N/A | |||||||||
| Drill Bit Size | N/A #9 | N/A #80 | N/A #8 | N/A #78 | N/A #76 | |||||
| Finish/Coating | N/A Bright | |||||||||
| Flute Length | N/A 2-7/16 in | N/A 1/8 in | N/A 2-7/16 in | N/A 3/16 in | N/A 3/16 in | |||||
| Helix Angle | N/A 21 to 34 º | N/A | N/A 21 to 34 º | N/A | N/A | |||||
| Largest Drill Bit Size | N/A | |||||||||
| Material | N/A High Speed Steel | |||||||||
| Material Grade | N/A M2 | |||||||||
| Number of Flutes | N/A | |||||||||
| Number of Pieces | N/A | |||||||||
| Overall Length | N/A 3-5/8 in | N/A 3/4 in | N/A 3-5/8 in | N/A 7/8 in | N/A 7/8 in | |||||
| Parabolic Flutes | N/A No | |||||||||
| Point Angle | N/A 118 º | |||||||||
| Point Type | N/A Conventional | N/A | N/A Conventional | N/A | N/A | |||||
| Series | N/A R18P | |||||||||
| Shank Diameter | N/A 0.196 in | N/A #80 | N/A 0.199 in | N/A #78 | N/A #76 | |||||
| Shank Type | N/A Plain Round | |||||||||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||||||||
| Spiral Direction | N/A Right Hand Spiral | |||||||||
| Spiral Type | N/A Regular Spiral | N/A | N/A Regular Spiral | N/A | N/A | |||||
| Angle | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||