COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. Drive-In Grease Fittings

PCI Procal Inc. 3/16 Inch (in) Hole Diameter Drive-In Grease Fitting

PCI Procal Inc. Drive-In Grease Fittings

PCI Procal Inc. 1/4 Inch (in) Hole Diameter Drive-In Grease Fitting
Description N/A 1595 Lube Fitting N/A 1620 Lube Fitting
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A 1595 N/A 1620
Ball Check N/A With Ball Check
Finish N/A Zinc Plated
Head Angle N/A Straight
Hole Diameter N/A 3/16 in N/A 1/4 in
UPC Code N/A 841946121875 N/A 841946121882
Material N/A Steel
Overall Height N/A 33/64 in N/A 35/64 in
Shank Length N/A 1/4 in
Weight N/A 0.01 lb
Features & Benefits N/A
  • Exceeds 72 hour salt spray test
  • Used for untapped holes
  • Serrated shank provides secure, lasting grip
  • Simplifies replacement of damaged fittings in old or oversized holes
  • Trivalent zinc plating
  • RoHS compliant
General Information N/A Lube Fitting - 3/16 Straight Drive - (1728-B) ALEMITE N/A Lube Fitting - 1/4 Straight Drive - (1743-B) ALEMITE