COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Emerson TopWorx Leverless Dry Contact Proximity Sensors

Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor

Emerson TopWorx Leverless Dry Contact Proximity Sensors

Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor

Emerson TopWorx Leverless Dry Contact Proximity Sensors

Emerson TopWorx 10/20 Series 0.562 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor

Emerson TopWorx Leverless Dry Contact Proximity Sensors

Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor

Emerson TopWorx Leverless Dry Contact Proximity Sensors

Emerson TopWorx 10/20 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor
Description N/A
Supplier Name N/A Topworx
Brands N/A Go Switch N/A Go Switch N/A N/A Go Switch N/A
Manufacturer Part Number N/A 11-11110-00 N/A 11-51118-00 N/A 11-12110-00 N/A 11-11118-00 N/A 11-31210-00
Model Number N/A Model 11
Area Classification N/A Canadian Standards Association (CSA)/Factory Mutual (FM)
CI I, Div 2, Grps A-D
CI II, Div 1&2, Grps E-G
CI III
N/A Underwriters Laboratories (UL) General Purpose N/A Underwriters Laboratories (UL) General Purpose N/A Underwriters Laboratories (UL) General Purpose N/A Canadian Standards Association (CSA)/Factory Mutual (FM)
Cl I, Div 2
Body Style N/A Square
Circuit Requirements N/A Positive-Negative-Positive (PNP)/Negative-Positive-Negative (NPN)/Normally Open (NO)/Normally Closed (NC)
Contact Form N/A Single Pole Double Throw (SPDT) N/A DMDB N/A Single Pole Double Throw (SPDT) N/A Single Pole Double Throw (SPDT) N/A Single Pole Double Throw (SPDT)
Alternating Current (AC) Voltage Rating N/A 120 V240 V480 V N/A 120 V240 V480 V N/A 120 V N/A 120 V240 V480 V N/A 120 V
Direct Current (DC) Voltage N/A 24 V48 V120 V125 V N/A 24 V48 V120 V N/A 24 V N/A 24 V48 V120 V N/A 24 V
Alternating Current (AC) Power Ratings at 120, 240, 480 or 600 V N/A
Electrical Current at 120 V Alternating Current (AC) Voltage N/A 10 A
Electrical Current at 240 V Alternating Current (AC) Voltage N/A 5 A N/A 5 A N/A N/A 5 A N/A
Electrical Current at 480 V Alternating Current (AC) Voltage N/A 2.5 A N/A 2.5 A N/A N/A 2.5 A N/A
Electrical Current at 24 V Direct Current (DC) Voltage N/A 3 A
Electrical Current at 48 V Direct Current (DC) Voltage N/A 1 A N/A 1 A N/A N/A 1 A N/A
Electrical Current at 120 V Direct Current (DC) Voltage N/A 0.5 A N/A 0.5 A N/A N/A 0.5 A N/A
Electrical Current at 125 V Direct Current (DC) Voltage N/A
Enclosure Material N/A Brass
Ferrous Sensing Range N/A 0.375 in9.52 mm N/A 0.375 in9.52 mm N/A 0.562 in14.28 mm N/A 0.375 in9.52 mm N/A 0.375 in9.52 mm
Limit Switch Type N/A Dry Contact Proximity Sensor
Maximum Ambient Temperature N/A 60 to 80 ºC N/A N/A 60 to 80 ºC N/A N/A 60 to 80 ºC
Minimum Ambient Temperature N/A -50 ºC N/A N/A -50 ºC N/A N/A -50 ºC
Outlet Position N/A Behind Sensing Area N/A Behind Sensing Area N/A Behind Sensing Area N/A Behind Sensing Area N/A Left of Sensing Area
Sensing Type N/A Extended Side Sensing
Series N/A 10/20-Series N/A 10/20-Series N/A 10/20 Series N/A 10/20-Series N/A 10/20-Series
Switching Actuation N/A Ferrous or Magnetic Target N/A Ferrous or Magnetic Target N/A N/A Ferrous or Magnetic Target N/A
Switching Function N/A Dry Contact
Wiring Option N/A Terminal Block
1/2 in. - 14 National Pipe Thread (NPT)
N/A Terminal Block
1/2 in. - 14 National Pipe Thread (NPT)
N/A Terminal Block N/A Terminal Block
1/2 in. - 14 National Pipe Thread (NPT)
N/A Terminal Block