| Items |
00315275 Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Steel Bulkhead 90 Degree Elbow |
00315265 Brennan 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Steel Bulkhead 90 Degree Elbow |
01472441 Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style One-Piece Forged Steel Bulkhead 90 Degree Elbow |
00315246 Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Steel Bulkhead 90 Degree Elbow |
00315329 Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Bulkhead 90 Degree Elbow |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 2701-08-08-FG | N/A 2701-06-06-FG | N/A 2701-03-03-FG | N/A 2701-04-04-FG | N/A 2701-04-04-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Bulkhead 90º Elbow | |||||||||
| Both Ends Gender | N/A Male to Male | |||||||||
| Both Ends Style | N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Size | N/A 1/2 in | N/A 3/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | |||||
| End 1 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 3/4-16 | N/A 9/16-18 | N/A 3/8-24 | N/A 7/16-20 | N/A 7/16-20 | |||||
| End 2 Size | N/A 1/2 in | N/A 3/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | |||||
| End 2 Style | N/A Male Joint Industry Council (JIC) 37º Flare | |||||||||
| End 2 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 2 Thread Size | N/A 3/4-16 | N/A 9/16-18 | N/A 3/8-24 | N/A 7/16-20 | N/A 7/16-20 | |||||
| Material | N/A Steel | N/A Steel | N/A One-Piece Forged Steel | N/A Steel | N/A Stainless Steel | |||||
| Maximum Operating Pressure | N/A 6000 psi | N/A 6000 psi | N/A | N/A | N/A | |||||
| Overall Diameter | N/A 1/2 in | N/A 3/8 in | N/A | N/A | N/A | |||||
| Overall Length | N/A 2.11 in | N/A 1.81 in | N/A | N/A | N/A | |||||
| Weight | N/A 0.29 lb | N/A 0.130 lb | N/A 0.07 lb | N/A 0.09 lb | N/A 0.01 lb | |||||
|
|
||||||||||