| Items |
00324489 Brennan 1/4 Inch (in) Female Pipe Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Extra Long 90 Degree Elbow |
00324302 Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Extra Long 90 Degree Elbow |
02393318 Brennan 1 Inch (in) Female Pipe Swivel x 1 Inch (in) Male Pipe Rigid End Style Extra Long 90 Degree Elbow |
00311184 Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male Pipe Rigid End Style Extra Long 90 Degree Elbow |
00311186 Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male Pipe Rigid End Style Extra Long 90 Degree Elbow |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 1501-L-04-04-FG | N/A 1501-L-06-06-FG | N/A 1501-L-16-16-FG | N/A 2501-LL-06-04-SS | N/A 2501-LL-08-06-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A 90º Elbow | |||||||||
| Both Ends Gender | N/A Female to Male | N/A Female to Male | N/A Female to Male | N/A Male to Male | N/A Male to Male | |||||
| Both Ends Style | N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) | N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) | N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare | |||||
| End 1 Size | N/A 1/4 in | N/A 3/8 in | N/A 1 in | N/A 3/8 in | N/A 1/2 in | |||||
| End 1 Style | N/A Female Pipe Swivel | N/A Female Pipe Swivel | N/A Female Pipe Swivel | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Male Joint Industry Council (JIC) 37º Flare | |||||
| End 1 Thread Type | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A Society of Automotive Engineers (SAE) | N/A Society of Automotive Engineers (SAE) | |||||
| End 1 Thread Size | N/A 1/4-18 | N/A 3/8-18 | N/A 1-11-1/2 | N/A 9/16-18 | N/A 3/4-16 | |||||
| End 2 Size | N/A 1/4 in | N/A 3/8 in | N/A 1 in | N/A 1/4 in | N/A 3/8 in | |||||
| End 2 Style | N/A Male Pipe Rigid | |||||||||
| End 2 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||||||
| End 2 Thread Size | N/A 1/4-18 | N/A 3/8-18 | N/A 1-11-1/2 | N/A 1/4-18 | N/A 3/8-18 | |||||
| Material | N/A | N/A | N/A | N/A Stainless Steel | N/A Stainless Steel | |||||
| Weight | N/A 0.19 lb | N/A 0.360 lb | N/A 1.31 lb | N/A | N/A 0.01 lb | |||||
|
|
||||||||||