| Items |
02558098 Nidec 10 Horsepower (hp) Power Auger Drive Farm Duty Motor |
00534997 Nidec 5 Horsepower (hp) Power Auger Drive Farm Duty Motor |
02558030 Nidec 3 Horsepower (hp) Power Auger Drive Farm Duty Motor |
02558035 Nidec 2 Horsepower (hp) Power Auger Drive Farm Duty Motor |
02558026 Nidec 7-1/2 Horsepower (hp) Power Auger Drive Farm Duty Motor |
|||||
| Description | N/A 10 HP, 1725 RPM, FDU10CM2K21C, 230 V, 215TC | N/A 5 HP, 1740 RPM, FDU5CM2K18, 230 V, 184T | N/A 3 HP, 1760 RPM, FDU3CM2K18, 230 V, 184T | N/A 2 HP, 1740 RPM, FDU2CM2P18Z, 115/230 V, 182T | N/A 7 1/2 HP, 1720 RPM, FDU7CM2K21C, 230 V, 215T | |||||
| Supplier Name | N/A US Motors (Nidec) | |||||||||
| Manufacturer Part Number | N/A FDU10CM2K21C | N/A FDU5CM2K18 | N/A FDU3CM2K18 | N/A FDU2CM2P18Z | N/A FDU7CM2K21C | |||||
| Base Speed | N/A 1725 rpm | N/A 1740 rpm | N/A 1760 rpm | N/A 1740 rpm | N/A 1720 rpm | |||||
| Motor Power | N/A 10 hp | N/A 5 hp | N/A 3 hp | N/A 2 hp | N/A 7-1/2 hp | |||||
| Duty/Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A TEFC (Totally Enclosed Fan Cooled) | N/A TE (Totally Enclosed) | N/A TEFC (Totally Enclosed Fan Cooled) | N/A TE (Totally Enclosed) | N/A TEFC (Totally Enclosed Fan Cooled) | |||||
| Frame Material | N/A Aluminum | |||||||||
| Frame Size | N/A 215TC | N/A 184T | N/A 184T | N/A 182TZ | N/A 215TC | |||||
| Frequency Rating | N/A 60 Hz | |||||||||
| Full Load Current | N/A 41.20 A | N/A 24.00 A | N/A 17.00 A | N/A | N/A | |||||
| Harmonization Code | N/A 8501.40.6040 | |||||||||
| Insulation Class | N/A F | N/A F | N/A F | N/A | N/A | |||||
| Phase | N/A 1 | |||||||||
| Number of Poles | N/A 4 | |||||||||
| Motor Supply Voltage | N/A 230 V | N/A 230 V | N/A 230 V | N/A 115 V230 V | N/A 230 V | |||||
| Mounting Type | N/A C-Face Flange Footed | N/A Footed Horizontal | N/A Footed Horizontal | N/A Footed Horizontal | N/A C-Face Flange Footed | |||||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A | N/A L | N/A L | N/A L | N/A | |||||
| Shaft Diameter | N/A 1.38 in | N/A 1.13 in | N/A 1.13 in | N/A | N/A | |||||
| Standards Met | N/A National Electrical Manufacturers Association (NEMA) | N/A National Electrical Manufacturers Association (NEMA) | N/A National Electrical Manufacturers Association (NEMA) | N/A | N/A | |||||
| Synchronous Speed | N/A 1800 rpm | |||||||||
| Thermal Protection | N/A Manual | N/A Manual | N/A Manual | N/A | N/A | |||||
| Weight | N/A 215.00 lb | N/A 86.00 lb | N/A 78 lb | N/A 66.00 lb | N/A 150.00 lb | |||||
| Applications | N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators | N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators | N/A Augers Compressors Conveyors Feeders and Hay Hoists Powering Agitators | N/A | N/A | |||||
|
|
||||||||||