| Items |
02558022 Nidec 3480 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor |
02558024 Nidec 3490 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor |
02558095 Nidec 3530 Revolutions per Minute (rpm) Base Speed Centrifugal Grain Dryer Farm Duty Motor |
|||
| Description | N/A 10 hp, 3480 rpm, FD10CM1K21Z, 230 V, 215TZ | N/A 7-1/2 hp, 3490 rpm, FD7CM1K18Z, 230 V, 184TZ | N/A 5 hp, 3530 rpm, FD5CM1K18Z, 230 V, 184TZ | |||
| Supplier Name | N/A US Motors (Nidec) | |||||
| Manufacturer Part Number | N/A FD10CM1K21Z | N/A FD7CM1K18Z | N/A FD5CM1K18Z | |||
| Base Speed | N/A 3480 rpm | N/A 3490 rpm | N/A 3530 rpm | |||
| Duty/Condition Type | N/A Continuous Duty | |||||
| Enclosure Type | N/A Open Drip-Proof (ODP) | |||||
| Frame Material | N/A Steel | |||||
| Frame Size | N/A 215TZ | N/A 184TZ | N/A 184TZ | |||
| Frequency | N/A 60 Hz | |||||
| Harmonization Code | N/A 8501.40.6040 | |||||
| Type | N/A Grain Dryer Motor (Centrifugal) | |||||
| Power for 2 Poles | N/A 10 hp | N/A 7-1/2 hp | N/A 5 hp | |||
| Phase | N/A 1 | |||||
| Number of Poles | N/A 2 | |||||
| Supply Voltage | N/A 230 V | |||||
| Mounting Type | N/A Footed Horizontal | |||||
| Synchronous Speed | N/A 3600 rpm | |||||
| Weight | N/A 127.00 lb | N/A 90.00 lb | N/A 90.00 lb | |||
|
|
||||||