COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03773939)

AMI 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03773939)

AMI 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03773939)

AMI 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03773939)

AMI 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03773939)

AMI 1 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
Description N/A
Supplier Name N/A AMI Bearings
UPC Code N/A
Manufacturer Part Number N/A BFT201-8 N/A BFT202-10 N/A BFT204-12 N/A BFT205-14 N/A BFT205-16
Prop 65 N/A Yes
Weight N/A
Bearing Material N/A
Bolt Center-to-Center Length N/A 3.0000 in N/A 3.0000 in N/A 3.5313 in N/A 3.8906 in N/A 3.8906 in
Bolt Circle Diameter N/A
Bolt Size N/A
Bore Diameter N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in N/A 1 in
Bore Type N/A Round
Bracket Width N/A
Duty Type N/A Standard Duty
End Type N/A
Expansion Type N/A
Horizontal Bolt Spacing N/A
Housing Material N/A Cast Iron
Housing Width N/A
Hub Diameter N/A
Inner Ring Width N/A
Length Through Bore N/A 0.866 in
Locking Device N/A Set Screw
Lubrication Type N/A Relubricatable
Mounting Type N/A 2-Bolt Flange
Overall Height N/A
Overall Length/Diameter N/A 3.9063 in N/A 3.9063 in N/A 4.4063 in N/A 4.8750 in N/A 4.8750 in
Overall Width N/A
Pilot Diameter N/A
Radial Dynamic Load Capacity N/A 2150 lbf
Radial Static Load Capacity N/A 1080 lbf
Replacement Bearing N/A B1-8 N/A B2-10 N/A B4-12 N/A B5-14 N/A B5-16
Seal Type N/A Contact Seal
Series N/A BFT200
Shaft Centerline Height N/A
Unit Standoff N/A
Vertical Bolt Spacing N/A
Features & Benefits N/A