COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03774068)

AMI 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03774068)

AMI 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03774068)

AMI 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03774068)

AMI 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit

AMI 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit (03774068)

AMI 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit
Description N/A
Supplier Name N/A AMI Bearings
Manufacturer Part Number N/A KHF209-26 N/A KHF209-27 N/A KHF209-28 N/A KHF210-30 N/A KHF210-31
Prop 65 N/A Yes
Bolt Center-to-Center Length N/A 4.1250 in N/A 4.1250 in N/A 4.1250 in N/A 4.3750 in N/A 4.3750 in
Bolt Circle Diameter N/A
Bolt Size N/A
Bore Diameter N/A 1.6250 in N/A 1.6875 in N/A 1.7500 in N/A 1.8750 in N/A 1.9375 in
Bore Type N/A Round
Bracket Width N/A
Duty Type N/A Standard Duty
Expansion Type N/A Non-Expansion Bearing (Fixed)
Horizontal Bolt Spacing N/A
Housing Material N/A Cast Iron
Hub Diameter N/A
Length Through Bore N/A 1-23/32 in
Locking Device N/A Eccentric Collar
Lubrication Type N/A Relubricatable
Mounting Type N/A 4-Bolt Flange
Overall Length/Diameter N/A
Pilot Diameter N/A
Radial Dynamic Load Capacity N/A 7420 lbf N/A 7420 lbf N/A 7420 lbf N/A 7940 lbf N/A 7940 lbf
Radial Static Load Capacity N/A 4610 lbf N/A 4610 lbf N/A 4610 lbf N/A 5220 lbf N/A 5220 lbf
Replacement Bearing N/A KH209-26 N/A KH209-27 N/A KH209-28 N/A KH210-30 N/A KH210-31
Seal Type N/A Contact Seal
Series N/A KHF200
Shaft Centerline Height N/A
Unit Standoff N/A
Vertical Bolt Spacing N/A