COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN Four-Bolt Flange Bearings

NTN SFCW Series 2.0000 Inch (in) Bore Diameter Four-Bolt Flange Bearing

NTN Four-Bolt Flange Bearings

NTN SFCW Series 2.1875 Inch (in) Bore Diameter Four-Bolt Flange Bearing

NTN Four-Bolt Flange Bearings

NTN SFCW Series 2.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing

NTN Four-Bolt Flange Bearings

NTN SFCW Series 3.4375 Inch (in) Bore Diameter Four-Bolt Flange Bearing

NTN Four-Bolt Flange Bearings

NTN SFCW Series 3.9375 Inch (in) Bore Diameter Four-Bolt Flange Bearing
Description N/A SFCW2211-200N1 Roller Bearing Flange Block N/A SFCW2213-203N1 N/A SFCW2215-207N1 N/A SFCW2220-307N1 N/A SFCW2222-315N1 Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A SFCW2211-200N1 N/A SFCW2213-203N1 N/A SFCW2215-207N1 N/A SFCW2220-307N1 N/A SFCW2222-315N1
Series N/A SFCW
Bolt Center-to-Center Length N/A 165 mm N/A 190 mm N/A 215 mm N/A 280 mm N/A 310 mm
Bore Diameter N/A 2.0000 in N/A 2.1875 in N/A 2.4375 in N/A 3.4375 in N/A 3.9375 in
Bore Type N/A Round
Expansion Type N/A Non-Expansion Bearing (Fixed) N/A N/A N/A N/A
Finish/Coating N/A Uncoated N/A N/A N/A N/A
Locking Device N/A Adapter Mount N/A N/A N/A N/A
UPC Code N/A N/A 4547359665796 N/A 4547359183375 N/A 4547359665819 N/A 4547359183405
Mounting Type N/A 4-Bolt Round
Overall Length/Diameter N/A N/A 240 mm N/A 255 mm N/A 330 mm N/A 365 mm
Radial Dynamic Load Capacity N/A 21000 lb N/A N/A N/A N/A
Radial Static Load Capacity N/A 24700 lb N/A N/A N/A N/A
Replacement Bearing N/A MX-W22211BLLKC3 N/A N/A N/A N/A
Weight N/A