COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LF Series 0.5020 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LF Series 0.6275 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LF Series 0.6275 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LF Series 0.7520 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing

Bunting Lube-Align® LF Series Three-Bolt Flange-Mount Plain Sleeve Bearings

Bunting Lube-Align® LF Series 0.7520 Inch (in) Bore Diameter Three-Bolt Flange-Mount Plain Sleeve Bearing
Description N/A LF812-8 Bearing N/A LF1020-14 3BOLT Flanged N/A LF1024-16 3 BOLT Flanged N/A LF1220-14 3 BOLT Flanged N/A LF1224-16 3 BOLT Flanged
Brands N/A Lube-Align®
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905100314 N/A 717905100345 N/A 717905295805 N/A 717905100369 N/A 717905100376
Manufacturer Part Number N/A LF081208 N/A LF102014 N/A LF102416 N/A LF122014 N/A LF122416
Bearing Material N/A Society of Automotive Engineers (SAE) 841 Bronze N/A Society of Automotive Engineers (SAE) 841 Bronze N/A N/A N/A
Bolt Circle Diameter N/A 1.7500 in N/A 2.5000 in N/A 3.1250 in N/A 2.5000 in N/A 3.1250 in
Bore Diameter N/A 0.5020 in N/A 0.6275 in N/A 0.6275 in N/A 0.7520 in N/A 0.7520 in
Compatible Bearing Type N/A Self-Aligning Ball N/A Self-Aligning Ball N/A N/A Self-Aligning Ball N/A Self-Aligning Ball
Finish/Coating N/A Uncoated N/A Uncoated N/A N/A Uncoated N/A Uncoated
Flange Mounting Type N/A Three-Bolt Triangle Flange N/A Three-Bolt Triangle Flange N/A N/A Three-Bolt Triangle Flange N/A Three-Bolt Triangle Flange
Housing Construction N/A Solid Housing N/A Solid Housing N/A N/A Solid Housing N/A Solid Housing
Housing Material N/A Aluminum N/A Aluminum N/A N/A Aluminum N/A Aluminum
Lubrication Type N/A Self-Lubricating N/A Self-Lubricating N/A N/A N/A
Operating Temperature Range N/A 10 to 220 ºF N/A 10 to 220 ºF N/A N/A N/A
Overall Depth N/A 0.5313 in N/A 0.9375 in N/A N/A 0.9375 in N/A 1.0625 in
Overall Height N/A 1.125 in N/A 1.625 in N/A 1.875 in N/A 1.625 in N/A 1.875 in
Overall Length/Diameter N/A 0.3125 in N/A 0.4375 in N/A 0.6250 in N/A 0.4375 in N/A 0.6250 in
Bolt Center-to-Center Length N/A
Series N/A LF
Weight N/A 0.076 lb N/A 0.076 lb N/A N/A N/A
Features & Benefits N/A
  • The unique, patented Lube-Align® bearing products are made of self-lubricating, self-aligning SAE 841 bronze bearings permanently cast inside a 'fast mount' aluminum housing.
  • Here's how Lube-Align® bearings effect 4-way savings for OEM and maintenance engineers
  • Self-Alignment
  • A special casting technique which locks the bearing inside the aluminum housing, yet allows sufficient freedom of movement to enable the bearing to position itself to line up with greatly varying shaft directions.
  • This self-aligning feature saves by eliminating the costly hand labor normally required to align conventional bearings with shafts.
  • Self-Lubricating
  • The powdered metal bronze bearings used in Lube-Align® products are actually 18% oil-impregnated.
  • In action, the oil literally rises to the surface to create a smooth, hydraulic cushion for the shaft which prolongs both bearings and shaft life.
  • Lube-Align® bearings save by eliminating the need for additional lubrication for the prolonged life of the bearing.
  • Fast Installation
  • Lube-Align® bearings are made in more than 115 standard sizes ranging from I.D. 1/8" to 2" for bearings and O.D. 3/4" to 3-1/2" for the aluminum housings.
  • All of the bearings are equipped with exclusive ' fast mount' aluminum housings which save by keeping installation time and costs at an absolute minimum.
  • Low Unit Cost Savings
  • Devised and built on equipment which mass-produces Lube-Align® bearings.
  • Mass-production capacity combined with the increasing demand for Lube-Align® bearings keeps unit costs in quantities at a consistently economical level.