| Items |
00088606 Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller |
00088610 Osborn Load Runners 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller |
00088612 Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller |
00088604 Osborn Load Runners 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller |
00088602 Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller |
|||||
| Description | N/A FLRY-3-1/2 Idler Roller | N/A FLRY-5 Idler Roller | N/A FLRY-6 Idler Roller | N/A FLRY-3-1/4 Idler Roller | N/A FLRY-3 Idler Roller | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A FLRY-3-1/2 | N/A FLRY-5 | N/A FLRY-6 | N/A FLRY-3-1/4 | N/A FLRY-3 | |||||
| Axial Static Load Capacity | N/A 13100 lb | N/A 32500 lb | N/A 33100 lb | N/A 12000 lb | N/A 12000 lb | |||||
| Bearing Element | N/A Tapered Rollers | |||||||||
| Bore Diameter | N/A 1.1250 in | N/A 1.7500 in | N/A 2.2500 in | N/A 3.2500 in | N/A 1.0000 in | |||||
| Closure Type | N/A | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flange Diameter | N/A 4.4375 in | N/A 5.9375 in | N/A 6.9375 in | N/A 4.1875 in | N/A 3.9375 in | |||||
| Flange Thickness | N/A 0.5938 in | N/A 0.7188 in | N/A 0.7180 in | N/A 0.5938 in | N/A 0.5938 in | |||||
| Lubrication Hole Location | N/A None | |||||||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Operating Temperature Range | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A 17590 lb | N/A 33290 lb | N/A 35840 lb | N/A 14270 lb | N/A 14270 lb | |||||
| Radial Static Load Capacity | N/A 27200 lb | N/A 51900 lb | N/A 56400 lb | N/A 20000 lb | N/A 20000 lb | |||||
| Roller Diameter | N/A 3.5000 in | N/A 5.0000 in | N/A 6.0000 in | N/A 3.2500 in | N/A 3.0000 in | |||||
| Roller Material | N/A Stainless Steel | |||||||||
| Roller Shape | N/A Single Flanged | |||||||||
| Roller Width | N/A 2.0625 in | N/A 2.8750 in | N/A 3.3750 in | N/A 1.8125 in | N/A 1.8125 in | |||||
| Weight | N/A 5.20 lb | N/A 12.90 lb | N/A 21.4 lb | N/A | N/A 3.500 lb | |||||
| Features & Benefits | N/A | N/A | N/A | N/A |
N/A
|
|||||
|
|
||||||||||