COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC® Thin-Section Ball Bearings

RBC® KAA Series 1.5000 Inch (in) Inside Diameter Four-Point Contact Bearing

RBC® SB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing (06898468)

RBC® KA Series 2.0000 Inch (in) Inside Diameter Four-Point Contact Bearing

RBC® SB Series 2.5000 Inch (in) Inside Diameter Four-Point Contact Bearing (06898468)

RBC® KA Series 3.0000 Inch (in) Inside Diameter Four-Point Contact Bearing

RBC® KA Series 1480 Inch (in) Axial Dynamic Load Capacity Four-Point Contact Bearing (00109473)

RBC® KA Series 3.5000 Inch (in) Inside Diameter Four-Point Contact Bearing

RBC® KA Series 1480 Inch (in) Axial Dynamic Load Capacity Four-Point Contact Bearing (00109473)

RBC® KA Series 4.0000 Inch (in) Inside Diameter Four-Point Contact Bearing
Description N/A KAA15XL0 Bearing N/A KA020XP0 Bearing N/A KA030XP0 Bearing N/A KA035XP0 Bearing N/A KA040XP0 Bearing
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A KAA15XL0 N/A KA020XP0 N/A KA030XP0 N/A KA035XP0 N/A KA040XP0
UPC Code N/A 637400025311 N/A 637400025700 N/A 637400025724 N/A 637400025731 N/A 637400025748
Series N/A KAA N/A KA N/A KA N/A KA N/A KA
Prop 65 N/A
Width N/A
Bore Shape N/A
ECCN N/A
Harmonization Code N/A
Axial Dynamic Load Capacity N/A 770 lbf N/A 1230 lbf N/A 1410 lbf N/A 1480 lbf N/A 1550 lbf
Axial Static Load Capacity N/A 1000 lbf N/A 1710 lbf N/A 2470 lbf N/A 2850 lbf N/A 3220 lbf
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A
Bore Diameter N/A
Cage Material N/A GFR Nylon N/A Composite Brass N/A Composite Brass N/A Composite Brass N/A Composite Brass
Closure Type N/A Open
Fillet Radius N/A 0.015 in N/A 0.025 in N/A 0.025 in N/A 0.025 in N/A 0.025 in
Finish/Coating N/A Uncoated
Inner Ring Width N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Inside Diameter N/A 1.5000 in N/A 2.0000 in N/A 3.0000 in N/A 3.5000 in N/A 4.0000 in
Internal Clearance N/A C0
Maximum Speed N/A 7110 rpm N/A 5330 rpm N/A 3690 rpm N/A 3200 rpm N/A 2820 rpm
Operating Temperature Range N/A -65 to 250 ºF
Outer Ring Width N/A 0.1875 in N/A 0.25 in N/A 0.25 in N/A 0.25 in N/A 0.25 in
Outside Diameter N/A 1.8750 in N/A 2.50 in N/A 3.50 in N/A 4.00 in N/A 4.50 in
Outside Ring Shape N/A
Overall Width N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in N/A 0.2500 in
Precision Rating N/A ABEC 1
Radial Dynamic Load Capacity N/A 310 lbf N/A 514 lbf N/A 643 lbf N/A 701 lbf N/A 756 lbf
Radial Static Load Capacity N/A 400 lbf N/A 680 lbf N/A 990 lbf N/A 1140 lbf N/A 1290 lbf
Standards Met N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3150
Weight N/A 0.04 lb N/A 0.1 lb N/A 0.15 lb N/A 0.18 lb N/A 0.19 lb