| Items |
00127441 FAG (Schaeffler) QJ3 Series 62 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
00127436 FAG (Schaeffler) QJ3 Series 58 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
04654078 FAG (Schaeffler) QJ3 Series 72 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
00127431 FAG (Schaeffler) QJ3 Series 55 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
00127426 FAG (Schaeffler) QJ3 Series 50 Millimeter (mm) Outer Ring Width Four-Point Contact Bearing |
|||||
| Description | N/A QJ328-N2-MPA Bearing | N/A QJ326-N2-MPA Bearing | N/A QJ334-N2-MPA Bearing | N/A QJ324-N2-MPA Bearing | N/A QJ322-N2-MPA Bearing | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A QJ328-N2-MPA | N/A QJ326-N2-MPA | N/A QJ334-N2-MPA | N/A QJ324-N2-MPA | N/A QJ322-N2-MPA | |||||
| Cage Material | N/A Brass | |||||||||
| Closure Type | N/A Open | |||||||||
| Fillet Radius | N/A 3 mm | N/A 3 mm | N/A 3 mm | N/A 2.5 mm | N/A 2.5 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inside Diameter | N/A 140 mm | N/A 130 mm | N/A 170 mm | N/A 120 mm | N/A 110 mm | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A 3900 rpm | N/A 4200 rpm | N/A 3200 rpm | N/A 4550 rpm | N/A 4950 rpm | |||||
| Operating Temperature Range | N/A -30 to 150 ºC | |||||||||
| Outer Ring Width | N/A 62 mm | N/A 58 mm | N/A 72 mm | N/A 55 mm | N/A 50 mm | |||||
| Outside Diameter | N/A 300 mm | N/A 280 mm | N/A 360 mm | N/A 260 mm | N/A 240 mm | |||||
| Overall Width | N/A 62 mm | N/A 58 mm | N/A 72 mm | N/A 55 mm | N/A 50 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A 470000 N | N/A 425000 N | N/A 590000 N | N/A 385000 N | N/A 345000 N | |||||
| Radial Static Load Capacity | N/A 660000 N | N/A 570000 N | N/A 920000 N | N/A 485000 N | N/A 415000 N | |||||
| Resistance Features | N/A Chemical Resistant | |||||||||
| Series | N/A QJ3 | |||||||||
| Standards Met | N/A DIN628-4 | |||||||||
| Weight | N/A 51.48 lb | N/A 42.24 lb | N/A | N/A 34.54 lb | N/A 26.03 lb | |||||
|
|
||||||||||