| Items |
00533137 Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor |
00533138 Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor |
00533139 Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor |
00533140 Bodine 3600 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor |
00533141 Bodine 1800 Revolutions Per Minute (rpm) Synchronous Speed General Purpose Motor |
|||||
| Description | N/A 273 Motor | N/A 290 Motor | N/A 291 Motor | N/A 293 Motor | N/A 295 Motor | |||||
| Supplier Name | N/A Bodine Electric Company | |||||||||
| Manufacturer Part Number | N/A 273 | N/A 290 | N/A 291 | N/A 293 | N/A 295 | |||||
| Base Speed | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 3400 rpm | N/A 1700 rpm | |||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frequency Rating | N/A 60 Hz | |||||||||
| Includes | N/A | |||||||||
| Insulation Class | N/A B | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP20) | |||||||||
| Motor Power | N/A 1/4 hp | N/A 1/915 hp | N/A 1/9 hp | N/A 1/7 hp | N/A 1/5 hp | |||||
| Motor Phase | N/A 3 hp | N/A 1 hp | N/A 1 hp | N/A 1 hp | N/A 3 hp | |||||
| Motor Supply Voltage | N/A 230 V | N/A 115 V | N/A 115 V | N/A 115 V | N/A 230 V | |||||
| Mounting Type | N/A Footed | N/A Face | N/A Face | N/A Face | N/A Face | |||||
| Synchronous Speed | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 3600 rpm | N/A 1800 rpm | |||||
| Weight | N/A 11 lb | N/A 7.00 lb | N/A 9 lb | N/A 9 lb | N/A 9 lb | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||