| Items |
00801538 Daman 3 Number of Station Header Block List Price QUOTE
|
00801571 Daman 3 Number of Station Header Block List Price QUOTE
|
02334202 Daman 3 Number of Station Header Block List Price QUOTE
|
03467001 Daman 4 Number of Station Header Block List Price QUOTE
|
05365806 Daman 2 Number of Station Header Block List Price QUOTE
|
|||||
| Description | N/A AH-000-03-08S Header Block | N/A AH-000-03-12S Header Block | N/A AH0000306P HEADER Manifold | N/A AH0000408S Manifold | N/A AH1800212S Header Block | |||||
| Supplier Name | N/A Daman Products Company Inc | |||||||||
| Manufacturer Part Number | N/A AH0000308S | N/A AH0000312S | N/A AH0000306P | N/A AH0000408S | N/A AH1800212S | |||||
| Prop 65 | N/A Yes | |||||||||
| Material | N/A Aluminum | |||||||||
| Maximum Pressure | N/A 3000 psi | |||||||||
| Port Location | N/A All on One Side | N/A All on One Side | N/A All on One Side | N/A All on One Side | N/A Two Ports at Each Station–Out Opposite Sides | |||||
| Ports | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 12 | N/A National Pipe Thread (NPT) | N/A Society of Automotive Engineers (SAE) 8 | N/A Society of Automotive Engineers (SAE) 12 | |||||
| Port Size | N/A | N/A | N/A 3/8 in | N/A | N/A | |||||
| Number of Stations | N/A 3 | N/A 3 | N/A 3 | N/A 4 | N/A 2 | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||