| Items |
10112071 SMC® KG Series Branch Y Connector |
10112073 SMC® KG Series Branch Y Connector |
10112074 SMC® KG Series Branch Y Connector |
|||
| Description |
N/A
KGU10-04 Fitting, Branch Y KG, One-touch Fitting Stainless |
N/A
KGU12-03 Fitting, Branch Y KG, One-touch Fitting Stainless |
N/A
KGU12-04 Fitting, Branch Y KG, One-touch Fitting Stainless |
|||
| Manufacturer Part Number | N/A KGU10-04 | N/A KGU12-03 | N/A KGU12-04 | |||
| Body Material | N/A 303 Stainless Steel | |||||
| Country Of Origin | N/A JP | N/A JP | N/A SG | |||
| EDP Code | N/A KGU10-04 | N/A KGU12-03 | N/A KGU12-04 | |||
| Supplier Name | N/A SMC® | |||||
| MINO | N/A 51774X67027 | N/A 51774X67029 | N/A 51774X67030 | |||
| Series | N/A KG | |||||
| Number of Tubes | N/A 6 | |||||
| Tube Size | N/A 4 to 16 mm | |||||
| Package Type | N/A Each | |||||
| Features & Benefits |
N/A
|
|||||
|
|
||||||