| Items |
10112091 SMC® KG Series Extended Male Elbow |
10112100 SMC® KG Series Extended Male Elbow |
10112101 SMC® KG Series Extended Male Elbow |
|||
| Description |
N/A
KGW04-01 Fitting, EXT Male Elbow KG, One-touch Fitting Stainless |
N/A
KGW10-02S Fitting, EXT Male Elbow KG, One-touch Fitting Stainless |
N/A
KGW10-03 Fitting, EXT male Elbow KG, One-touch Fitting Stainless |
|||
| Manufacturer Part Number | N/A KGW04-01 | N/A KGW10-02S | N/A KGW10-03 | |||
| Body Material | N/A 303 Stainless Steel | |||||
| Country Of Origin | N/A JP | |||||
| EDP Code | N/A KGW04-01 | N/A KGW10-02S | N/A KGW10-03 | |||
| Number of Tubes | N/A 6 | |||||
| Tube Size | N/A 4 to 16 mm | |||||
| Supplier Name | N/A SMC® | |||||
| MINO | N/A 51774X67047 | N/A 51774X67056 | N/A 51774X67057 | |||
| Series | N/A KG | |||||
| Package Type | N/A Each | |||||
| Features & Benefits |
N/A
|
|||||
|
|
||||||