| Items |
00911417 Deltrol 63.5 Millimeter (mm) Overall Length Hydraulic Check Valve |
00275974 Deltrol 37.4 Millimeter (mm) Overall Length Hydraulic Check Valve |
00920814 Deltrol 5-11/16 Inch (in) Overall Length Hydraulic Check Valve |
00275416 Deltrol 74.7 Millimeter (mm) Overall Length Hydraulic Check Valve |
00276054 Deltrol 82.6 Millimeter (mm) Overall Length Hydraulic Check Valve |
|||||
| Description | N/A EDC25SS Check Valve | N/A CP10B Check Valve | N/A MOC20S Check Valve | N/A C35B Check Valve | N/A EDC35S Check Valve | |||||
| Supplier Name | N/A Deltrol Fluid Products | |||||||||
| Manufacturer Part Number | N/A EDC25SS | N/A CP10B | N/A MOC20S | N/A C35B | N/A EDC35S | |||||
| Body Material | N/A Stainless Steel | N/A Brass | N/A Steel | N/A Brass | N/A Steel | |||||
| Cracking Pressure | N/A 2.5 psi | N/A 2.5 psi | N/A | N/A 2.5 psi | N/A 2.5 psi | |||||
| Maximum Flow Rate | N/A 10 gpm | N/A 1.5 gpm | N/A 5 gpm | N/A 12 gpm | N/A 20 gpm | |||||
| Maximum Operating Pressure | N/A 5000 psi | N/A 2000 psi | N/A 3000 psi | N/A 2000 psi | N/A 5000 psi | |||||
| Maximum Viscosity | N/A 150 SUS | N/A | N/A | N/A | N/A 150 SUS | |||||
| Mounting Type | N/A Inline | N/A Inline | N/A | N/A Inline | N/A Inline | |||||
| Overall Length | N/A 63.5 mm | N/A 37.4 mm | N/A 5-11/16 in | N/A 74.7 mm | N/A 82.6 mm | |||||
| Overall Width | N/A 25.4 mm | N/A 17.5 mm | N/A 1-1/8 in | N/A 41.3 mm | N/A 35 mm | |||||
| Port 1 Size | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | N/A 3/4 in | N/A 3/4 in | |||||
| Port 1 Type | N/A National Pipe Thread (NPT) | |||||||||
|
|
||||||||||