| Items |
00279226 Deltrol 100 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve |
00927090 Deltrol 4.5 Gallon per Minute (gpm) Maximum Flow Rate and 10000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve |
00275790 Deltrol 3.2 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve |
00279221 Deltrol 4.5 Gallon per Minute (gpm) Maximum Flow Rate and 5000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve |
00924862 Deltrol 10 Gallon per Minute (gpm) Maximum Flow Rate and 10000 Pound per Square Inch (psi) Maximum Operating Pressure Direct Acting Hydraulic Needle Valve |
|||||
| Description | N/A EN40S Needle Valve | N/A S101S1 Needle Valve | N/A N10SK Needle Valve | N/A EN10S Needle Valve (Old ENL10S) | N/A SM250S1 Needle Valve | |||||
| Supplier Name | N/A Deltrol Fluid Products | |||||||||
| Manufacturer Part Number | N/A EN40S | N/A S101S1 | N/A N10SK | N/A EN10S | N/A SM250S1 | |||||
| Action | N/A Direct Acting | |||||||||
| Actuation | N/A Hydraulic | |||||||||
| Body Material | N/A Steel | |||||||||
| Connection Gender | N/A Female | N/A Female Male | N/A Female Male | N/A Female | N/A Female | |||||
| Fluid Compatibility | N/A Hydraulic Oil | |||||||||
| Maximum Flow Rate | N/A 100 gpm | N/A 4.5 gpm | N/A 3.2 gpm | N/A 4.5 gpm | N/A 10 gpm | |||||
| Maximum Operating Pressure | N/A 5000 psi | N/A 10000 psi | N/A 5000 psi | N/A 5000 psi | N/A 10000 psi | |||||
| Operating Temperature [Max] | N/A 400 ºF | N/A 212 ºF | N/A 400 ºF | N/A 400 ºF | N/A 212 ºF | |||||
| Mounting Type | N/A Inline | |||||||||
| Overall Height | N/A 128.6 mm | N/A | N/A 39.8 mm | N/A 48.5 mm | N/A 100.1 mm | |||||
| Overall Length | N/A 114.3 mm | N/A | N/A 37.4 mm | N/A 36.6 mm | N/A 50.8 mm | |||||
| Overall Width | N/A | N/A | N/A 17.5 mm | N/A 15.9 mm | N/A | |||||
| Port Size | N/A 1 in | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | |||||
| Port Type | N/A National Pipe Thread (NPT) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A National Pipe Taper Fuel (NPTF) | |||||
| Pressure Compensation | N/A Pressure Compensated | |||||||||
| Seal Material | N/A Nitrile | N/A Nitrile | N/A Fluoropolymer | N/A Nitrile | N/A Nitrile | |||||
| Housing Material | N/A | N/A | N/A Carbon Steel | N/A | N/A | |||||
|
|
||||||||||