| Items |
05730851 Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter |
02914228 Brennan 1/8 x 1/8 Inch (in) Instrumentation End Style Straight Adapter |
03890624 Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter |
02914229 Brennan 1/4 x 1/8 Inch (in) Instrumentation End Style Straight Adapter |
03890625 Brennan 1/4 x 1/4 Inch (in) Instrumentation End Style Straight Adapter |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A N2403-02-02-B | N/A N2403-02-02-SS | N/A N2403-04-02-B | N/A N2403-04-02-SS | N/A N2403-04-04-B | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Straight Adapter | |||||||||
| Both Ends Gender | N/A Instrumentation to Instrumentation | |||||||||
| End 1 Size | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | |||||
| End 1 Style | N/A Instrumentation | |||||||||
| End 2 Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | |||||
| End 2 Style | N/A Instrumentation | |||||||||
| End 2 Thread Type | N/A | |||||||||
| End 2 Thread Size | N/A | |||||||||
| Material | N/A Brass | N/A Stainless Steel | N/A Brass | N/A Stainless Steel | N/A Brass | |||||
| Weight | N/A | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | |||||
|
|
||||||||||