COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nidec Vector Drive Severe Duty Motors

Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 1190 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 1780 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec 3515 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor

Nidec Vector Drive Severe Duty Motors

Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Severe Duty Motor
Description N/A 5 hp, 1760 rpm, H5V2BC, 230/460 V, 184TC N/A 100 hp, 1780 rpm, H100V2B, 230/460 V, 405T N/A 100 hp, 1190 rpm, H100V3C, 460 V, 444T N/A 10 3515 H10V1B 215T 10:1VT/5:1CT N/A 10 hp, 1760 rpm, H10V2B, 230/460 V, 215T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A H5V2BC N/A H100V2B N/A H100V3C N/A H10V1B N/A H10V2B
Ambient Temperature N/A 40 ºC N/A N/A N/A N/A 40 ºC
Base Speed N/A 1760 rpm N/A 1780 rpm N/A 1190 rpm N/A 3515 rpm N/A 1760 rpm
Duty/Condition Type N/A Hostile Duty Inverter Duty N/A Continuous Duty N/A Continuous Duty N/A Continuous Duty N/A Hostile Duty Inverter Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Cast Iron
Frame Size N/A 184TC N/A 405T N/A 444T N/A 215T N/A 215T
Frequency N/A 60 Hz
Full Load Current N/A 12.80 A6.40 A N/A N/A N/A N/A 11.90 A23.80 A
Full Load Efficiency N/A 89.50 % N/A N/A N/A N/A 91.70 %
Harmonization Code N/A 8501.52.4000 N/A 8501.52.8040 N/A 8501.52.8040 N/A 8501.52.4000 N/A 8501.52.4000
Includes N/A Canopy Kit N/A N/A N/A N/A Canopy Kit
Insulation Class N/A F N/A N/A N/A N/A F
Ingress Protection Rating N/A Ingress Protection (IP54) N/A N/A N/A N/A Ingress Protection (IP54)
Type N/A Vector Drive Motor (Severe Duty)
Power for 2 Poles N/A N/A N/A N/A 10 hp N/A
Power for 6 Poles N/A N/A N/A 100 hp N/A N/A
Power for 4 Poles N/A 5 hp N/A 100 hp N/A N/A N/A 10 hp
Phase N/A 3
Number of Poles N/A 4 N/A 4 N/A 6 N/A 2 N/A 4
Supply Voltage N/A 230 V460 V N/A 230 V460 V N/A 460 V N/A 230 V460 V N/A 230 V460 V
Mounting Type N/A C-Face Flange Footed N/A Footed Horizontal N/A Footed Horizontal N/A Footed Horizontal N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A 1.13 in N/A N/A N/A N/A 1.38 in
Standards Met N/A National Electrical Manufacturers Association (NEMA) N/A N/A N/A N/A National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1200 rpm N/A 3600 rpm N/A 1800 rpm
Weight N/A 110.00 lb N/A 1250.00 lb N/A 1660.00 lb N/A 175.00 lb N/A 175.00 lb
Applications N/A Pumps, fans, blowers or other inverter powered applications having variable torque requirements. N/A N/A N/A N/A Pumps, fans, blowers or other inverter powered applications having variable torque requirements.
Features & Benefits N/A
  • 5:1 (12-60 Hz) speed range constant torque
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • Class F thermostats (one per phase)
  • Cast iron frame (140: rolled steel), cast iron end brackets
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • 40 ºC ambient, NEMA Design B Performance on 60 hertz sine wave power
  • Special balance
  • Regreasable bearings 250 frame and up
  • Double shielded bearings 140-360, open on 400-440
  • Double dip and bake with extra bracing
  • Premium efficient design, F1 assembly position
  • Class F insulation
  • Constant horsepower to 90 Hz
  • 1.15 S.F. on sine wave/1.0 S.F. on PWM
N/A N/A N/A N/A
  • 5:1 (12-60 Hz) speed range constant torque
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • Class F thermostats (one per phase)
  • Cast iron frame (140: rolled steel), cast iron end brackets
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate and zinc plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • 40 ºC ambient, NEMA Design B Performance on 60 hertz sine wave power
  • Special balance
  • Regreasable bearings 250 frame and up
  • Double shielded bearings 140-360, open on 400-440
  • Double dip and bake with extra bracing
  • Premium efficient design, F1 assembly position
  • Class F insulation
  • Constant horsepower to 90 Hz
  • 1.15 S.F. on sine wave/1.0 S.F. on PWM