| Items |
02376275 B-Loc 0.7740 Inch (in) Inside Diameter Keyless Bushing |
02095030 B-Loc 0.9670 Inch (in) Inside Diameter Keyless Bushing |
02376278 B-Loc 1.1610 Inch (in) Inside Diameter Keyless Bushing |
02090171 B-Loc 1.4190 Inch (in) Inside Diameter Keyless Bushing |
02106224 B-Loc 1.6120 Inch (in) Inside Diameter Keyless Bushing |
|||||
| Description | N/A B-LOC Shrink Disc 24-10 Keyless Bushing | N/A B-LOC Shrink Disc 30-10 Keyless Bushing | N/A B-LOC Shrink Disc 36-10 Keyless Bushing | N/A B-LOC Shrink Disc 44-10 Keyless Bushing | N/A B-LOC Shrink Disc 50-10 Keyless Bushing | |||||
| Supplier Name | N/A B-LOC | |||||||||
| Manufacturer Part Number | N/A B0241 | N/A B0301 | N/A B0361 | N/A B0441 | N/A B0501 | |||||
| Approximate Axial Movement | N/A No mm | |||||||||
| Axial Movement | N/A No | |||||||||
| Component Bore Diameter | N/A 1.9690 in | N/A 2.3600 in | N/A 2.8300 in | N/A 3.1500 in | N/A 3.5400 in | |||||
| Flange Type | N/A | |||||||||
| Hub Contact Pressure | N/A | |||||||||
| Inside Diameter | N/A 0.7740 in | N/A 0.9670 in | N/A 1.1610 in | N/A 1.4190 in | N/A 1.6120 in | |||||
| Installation Torque | N/A 3.6 ft·lb | N/A 3.6 ft·lb | N/A 8.7 ft·lb | N/A 8.7 ft·lb | N/A 8.7 ft·lb | |||||
| Keyless Bushing Type | N/A | |||||||||
| Length Through Bore | N/A 0.5510 in | N/A 0.6290 in | N/A 0.7000 in | N/A 0.7870 in | N/A 0.8660 in | |||||
| UPC Code | N/A | |||||||||
| Material | N/A Chrome Plated Steel Zinc Chromate | |||||||||
| Maximum Transmitted Thrust | N/A | |||||||||
| Maximum Transmitted Torque | N/A 278 ft·lb | N/A 407 ft·lb | N/A 666 ft·lb | N/A 1198 ft·lb | N/A 1565 ft·lb | |||||
| Number of Locking Screws | N/A | |||||||||
| Outside Diameter | N/A | |||||||||
| Overall Length | N/A | |||||||||
| Screw Size | N/A M5 x 16 | N/A M5 x 18 | N/A M6 x 20 | N/A M6 x 20 | N/A M6 x 22 | |||||
| Series | N/A | |||||||||
| Shaft Diameter | N/A 5/8 in | N/A 3/4 in | N/A 7/8 in | N/A 1 1/8 in | N/A 1 3/8 in | |||||
| Size Code | N/A 24-10 | N/A 30-10 | N/A 36-10 | N/A 44-10 | N/A 50-10 | |||||
| Weight | N/A | |||||||||
| Standards Met | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||