| Items |
07459242 Climax Metal C801 Series 0.6250 Inch (in) Single Nut Locking Assembly |
07459243 Climax Metal C801 Series 0.6875 Inch (in) Single Nut Locking Assembly |
07459244 Climax Metal C801 Series 0.7500 Inch (in) Single Nut Locking Assembly |
07459245 Climax Metal C801 Series 0.8125 Inch (in) Single Nut Locking Assembly |
07459246 Climax Metal C801 Series 0.8750 Inch (in) Single Nut Locking Assembly |
|||||
| Description | N/A C801E-062 0.6250 inch | N/A C801E-068 0.6875 inch | N/A C801E-075 0.7500 inch | N/A C801E-081 0.8125 inch | N/A C801E-087 0.8750 inch | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A C801E-062 | N/A C801E-068 | N/A C801E-075 | N/A C801E-081 | N/A C801E-087 | |||||
| Series | N/A C801 | |||||||||
| Inside Diameter | N/A 0.6250 in | N/A 0.6875 in | N/A 0.7500 in | N/A 0.8125 in | N/A 0.8750 in | |||||
| Keyless Bushing Type | N/A Collar Nut Clamping | |||||||||
| UPC Code | N/A 044861072912 | N/A 044861072929 | N/A 044861072936 | N/A 044861072943 | N/A 044861072950 | |||||
|
|
||||||||||