| Items |
04298245 Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling |
02771447 Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling |
02771454 Climax Metal 65 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling |
04298260 Climax Metal 2.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling |
02771446 Climax Metal 3.9375 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling |
|||||
| Description | N/A C600E-118 Keyless Rigid Coupling | N/A C405M-150x200 Keyless Locking Assembly | N/A C405M-65x95 Keyless Locking Assembly | N/A C600E-225 Keyless Rigid Coupling | N/A C405E-393 Keyless Locking Assembly | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A C600E-118 | N/A C405M-150x200 | N/A C405M-65x95 | N/A C600E-225 | N/A C405E-393 | |||||
| Series | N/A C600 | N/A C405 | N/A C405 | N/A C600 | N/A C405 | |||||
| Bore Diameter | N/A 1.1875 in | N/A 150 mm | N/A 65 mm | N/A 2-1/4 in | N/A 3.9375 in | |||||
| Coupling Length | N/A 2.0470 in | N/A 5.1180 in | N/A 2.9130 in | N/A 3.2870 in | N/A 4.4880 in | |||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Length Through Bore | N/A 1.8900 in | N/A 4.5670 in | N/A 2.5980 in | N/A 3.0710 in | N/A 4.0160 in | |||||
| Material | N/A Steel | |||||||||
| Maximum Transmitted Torque | N/A 846 ft·lb | N/A 56353 ft·lb | N/A 4937 ft·lb | N/A 4618 ft·lb | N/A 20486 ft·lb | |||||
| Number of Locking Screws | N/A 8 | N/A 15 | N/A 10 | N/A 12 | N/A 11 | |||||
| Outside Diameter | N/A 2.9921 in | N/A 200 mm | N/A 95 mm | N/A 4.7244 in | N/A 5.7087 in | |||||
| Screw Length | N/A 40 mm | N/A 90 mm | N/A 55 mm | N/A 55 mm | N/A 80 mm | |||||
| Screw Thread Size | N/A M6 x 40 | N/A M14 x 90 | N/A M8 x 55 | N/A M8 x 55 | N/A M12 x 80 | |||||
| Weight | N/A 43.2 oz | N/A 352 oz | N/A 4.00 lb | N/A 160 oz | N/A 208 oz | |||||
|
|
||||||||||