| Items |
03071753 NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing |
00141174 NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing |
03655844 NTN BST Series 35 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing |
00141206 NTN BST Series 35 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing |
02093121 NTN BST Series 25 Millimeter (mm) Bore Diameter Spindle and Precision Machine Tool Angular Contact Bearing |
|||||
| Description | N/A BST25X62-1BDFTP4 Ball Bearing | N/A BST25X62-1BDFP4 Ball Bearing | N/A BST35X72-1BDBP4 Ball Bearing | N/A BST35X72-1BDTFTP4 Ball Bearing | N/A BST25X62-1BDBP4 Ball Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A BST25X62-1BDFTP4 | N/A BST25X62-1BDFP4 | N/A BST35X72-1BDBP4 | N/A BST35X72-1BDTFTP4 | N/A BST25X62-1BDBP4 | |||||
| Series | N/A BST | |||||||||
| Ball Screw Application | N/A Ball Screw Support Bearing | |||||||||
| Bore Diameter | N/A 25 mm | N/A 25 mm | N/A 35 mm | N/A 35 mm | N/A 25 mm | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A Nylon | N/A Nylon | N/A Nylon | N/A Resin | N/A Nylon | |||||
| Closure Type | N/A Open | |||||||||
| Contact Angle | N/A 60 º | |||||||||
| Duplex Type | N/A DFT | N/A Face to Face | N/A Back to Back | N/A DTFT | N/A Back to Back | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Internal Clearance | N/A C0 | |||||||||
| Outside Diameter | N/A 62 mm | N/A 62 mm | N/A 72 mm | N/A 72 mm | N/A 62 mm | |||||
| Overall Width | N/A 45 mm | N/A 30 mm | N/A 30 mm | N/A 60 mm | N/A 30 mm | |||||
| Precision Rating | N/A International Organization for Standardization (ISO) Class 4 | |||||||||
| Radial Dynamic Load Capacity | N/A 118 kN | N/A 59 kN | N/A 70 kN | N/A 140 kN | N/A 59 kN | |||||
| Radial Static Load Capacity | N/A 47.5 kN | N/A 29.2 kN | N/A 31 kN | N/A 50.5 kN | N/A 29.2 kN | |||||
| Weight | N/A 1.55 lb | N/A 1.04 lb | N/A 1.34 lb | N/A 2.57 lb | N/A 1.04 lb | |||||
|
|
||||||||||