| Items |
00779841 Daman Size D03 Valve Pattern Cover Plate |
00803506 Daman Size D05 Valve Pattern Cover Plate |
00797058 Daman Size D08 Valve Pattern Cover Plate |
02760997 Daman Size D03 Valve Pattern Cover Plate |
00780266 Daman Size D05 Valve Pattern Cover Plate |
|||||
| Description | N/A AD03-CP-P Cover Plate (OLD D01-CP-P) | N/A AD05-CP-P Cover Plate | N/A AD08-CP-P Cover Plate | N/A DD03-CPP Cover Plate | N/A D-D05-CP-P Cover Plate | |||||
| Supplier Name | N/A Daman Products Company Inc | |||||||||
| Manufacturer Part Number | N/A AD03CPP | N/A AD05CPP | N/A AD08CPP | N/A DD03CPP | N/A DD05CPP | |||||
| Prop 65 | N/A Yes | |||||||||
| Height | N/A 3/4 in | N/A 3/4 in | N/A 1 in | N/A 3/4 in | N/A 3/4 in | |||||
| Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Ductile Iron | N/A Ductile Iron | |||||
| Maximum Pressure | N/A 3000 psi | N/A 3000 psi | N/A 3000 psi | N/A 5000 psi | N/A 5000 psi | |||||
| Valve Pattern | N/A Size D03 | N/A Size D05 | N/A Size D08 | N/A Size D03 | N/A Size D05 | |||||
| Features & Benefits | N/A SAE O-ring port recommended over NPT port to promote a leak-free connection. | |||||||||
|
|
||||||||||