| Items |
01362163 SMC® 1/2 Inch (in) Port Size Standard Air Regulator |
04558446 SMC® 3/8 Inch (in) Port Size Standard Air Regulator |
04558354 SMC® M5 x 0.8 Port Size Standard Air Regulator |
04565599 SMC® 1/2 Inch (in) Port Size Standard Air Regulator |
02872895 SMC® 1/2 Inch (in) Port Size Standard Air Regulator |
|||||
| Description | N/A AR40K-N04H-Z (Old NAR4060-N04) | N/A AR30-F03H-1 | N/A AR10-M5B-1 | N/A ITV3050-04N4S4 | N/A ITV3050-04N4N4 PROPTIONAL Regulator | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A AR40K-N04H-Z | N/A AR30-F03H-1 | N/A AR10-M5B-1 | N/A ITV3050-04N4S4 | N/A ITV3050-04N4N4 | |||||
| Weight | N/A | N/A 0.77 lb | N/A 0.19 lb | N/A 1.42 lb | N/A 2.12 lb | |||||
| Air Flow | N/A 180 scfm | N/A | N/A | N/A 141 scfm | N/A 141 scfm | |||||
| Body Material | N/A | |||||||||
| Fluid Compatibility | N/A Air | |||||||||
| Options Included | N/A Backflow Function Name Plate Panel Mount Nut Pressure Gauge - psi, ºF | N/A Panel Mount Nut | N/A Mounting Bracket | N/A | N/A | |||||
| Knob Type | N/A Rising | N/A Rising | N/A Rising | N/A | N/A | |||||
| Maximum Operating Pressure | N/A 145 psi | |||||||||
| Maximum Set Pressure | N/A 123 psi | N/A 29 psi | N/A 29 psi | N/A 130 psi | N/A 130 psi | |||||
| Minimum Set Pressure | N/A 7.3 psi | N/A 2.90 psi | N/A 2.90 psi | N/A 0.73 psi | N/A 0.73 psi | |||||
| Operating Temperature [Max] | N/A | |||||||||
| Operating Temperature [Min] | N/A | |||||||||
| Operating Temperature Range | N/A 23 to 140 ºF | N/A 23 to 140 ºF | N/A 23 to 140 ºF | N/A 32 to 122 ºF | N/A 32 to 122 ºF | |||||
| Overall Height | N/A 70 mm | N/A 53 mm | N/A 40 mm | N/A 66 mm | N/A 66 mm | |||||
| Overall Length | N/A 128 mm | N/A 116 mm | N/A 58 mm | N/A 125 mm | N/A 125 mm | |||||
| Overall Width | N/A 68 mm | N/A 59 mm | N/A 38 mm | N/A 66 mm | N/A 66 mm | |||||
| Port Gender | N/A Female | |||||||||
| Port Size | N/A 1/2 in | N/A 3/8 in | N/A M5 x 0.8 | N/A 1/2 in | N/A 1/2 in | |||||
| Port Thread Standard | N/A National Pipe Thread (NPT) | N/A British Standard Pipe Parallel (BSPP) | N/A | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | |||||
| Pressure Control Type | N/A Relief Valve | |||||||||
| Proof Pressure | N/A | |||||||||
| Standards Met | N/A | |||||||||
| Thread Standard | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||