| Items |
03440623 Dormer Tools X Size Jobber Length Drill Bit |
03440622 Dormer Tools W Size Jobber Length Drill Bit |
03440621 Dormer Tools V Size Jobber Length Drill Bit |
03440620 Dormer Tools U Size Jobber Length Drill Bit |
03440619 Dormer Tools T Size Jobber Length Drill Bit |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Dormer Tools | |||||||||
| Manufacturer Part Number | N/A 0571859 | N/A 0571842 | N/A 0571835 | N/A 0571828 | N/A 0571811 | |||||
| Prop 65 | N/A Yes | |||||||||
| Coolant Delivery | N/A External | |||||||||
| Cutting Direction | N/A Right Hand Cut | |||||||||
| Double Margin | N/A No | |||||||||
| Drill Bit Size | N/A X | N/A W | N/A V | N/A U | N/A T | |||||
| Finish/Coating | N/A Titanium Nitride (TiN) - Tip | |||||||||
| Flute Length | N/A 3-3/4 in | N/A 3-3/4 in | N/A 3-5/8 in | N/A 3-5/8 in | N/A 3-1/2 in | |||||
| Helix Angle | N/A 21 to 34 º | |||||||||
| Material | N/A High Speed Steel | |||||||||
| Material Grade | N/A M2 | |||||||||
| Overall Length | N/A 5-1/8 in | N/A 5-1/8 in | N/A 5 in | N/A 5 in | N/A 4-7/8 in | |||||
| Parabolic Flutes | N/A No | |||||||||
| Point Angle | N/A 118 º | |||||||||
| Point Type | N/A Split Point | |||||||||
| Series | N/A A012 | |||||||||
| Shank Diameter | N/A 10.084 mm | N/A 9.804 mm | N/A 9.576 mm | N/A 9.347 mm | N/A 9.093 mm | |||||
| Shank Type | N/A Plain Round | |||||||||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) International Organization for Standardization (ISO) | |||||||||
| Spiral Direction | N/A Right Hand Spiral | |||||||||
| Spiral Type | N/A Regular Spiral | |||||||||
|
|
||||||||||