| Items |
05052435 Dormer Tools 9/32 Inch (in) Size Screw Machine Length Drill Bit |
05052433 Dormer Tools 7/32 Inch (in) Size Screw Machine Length Drill Bit |
||
| Description | N/A | |||
| Supplier Name | N/A Dormer Tools | |||
| Manufacturer Part Number | N/A 0589861 | N/A 0589649 | ||
| Prop 65 | N/A Yes | |||
| Coolant Delivery | N/A External | |||
| Cutting Direction | N/A Right Hand Cut | |||
| Double Margin | N/A No | |||
| Drill Bit Size | N/A 9/32 in | N/A 7/32 in | ||
| Finish/Coating | N/A Titanium Nitride (TiN) - Tip | |||
| Flute Length | N/A 40 mm | N/A 33 mm | ||
| Helix Angle | N/A 21 to 34 º | |||
| Material | N/A High Speed Steel | |||
| Material Grade | N/A M2 | |||
| Overall Length | N/A 70 mm | N/A 61 mm | ||
| Parabolic Flutes | N/A No | |||
| Point Angle | N/A 135 º | |||
| Point Type | N/A Split Point | |||
| Series | N/A A022 | |||
| Shank Diameter | N/A 9/32 in | N/A 7/32 in | ||
| Shank Type | N/A Plain Round | |||
| Sheeters Drill | N/A Sheeters (Single End) | |||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) German Institute for Standardization (DIN) | |||
| Spiral Direction | N/A Right Hand Spiral | |||
| Spiral Type | N/A Regular Spiral | |||
|
|
||||