| Items |
04815978 Dormer Tools 4-5/8 in. Overall Length Taper Drill Bit |
03965895 Dormer Tools 5-1/8 in. Overall Length Taper Drill Bit |
||
| Description | N/A | |||
| Supplier Name | N/A Dormer Tools | |||
| Manufacturer Part Number | N/A 059437 | N/A 059432 | ||
| Prop 65 | N/A Yes | |||
| Coolant Delivery | N/A External | |||
| Cutting Direction | N/A Right Hand Cut | |||
| Double Margin | N/A No | |||
| Drill Bit Size | N/A #37 | N/A #32 | ||
| Finish/Coating | N/A Bright | |||
| Flute Length | N/A 2-1/2 in | N/A 2-3/4 in | ||
| Material | N/A High Speed Steel | |||
| Overall Length | N/A 4-5/8 in | N/A 5-1/8 in | ||
| Parabolic Flutes | N/A Parabolic | |||
| Point Angle | N/A 135 º | |||
| Point Type | N/A Radius Split Point | |||
| Series | N/A QC91P | |||
| Shank Diameter | N/A 0.104 in | N/A 0.116 in | ||
| Shank Type | N/A Plain Round | |||
| Industry Standards/Certifications | N/A American National Standards Institute (ANSI) | |||
| Spiral Direction | N/A Right Hand Spiral | |||
|
|
||||