| Items |
02870752 INA (Schaeffler) DRS Series 78 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit |
02077240 INA (Schaeffler) DRS Series 95 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit |
||
| Description | N/A DRS50115 Seal Carrier Assembly | N/A DRS50140 Seal Carrier Assembly | ||
| Supplier Name | N/A INA (Schaeffler) | |||
| Manufacturer Part Number | N/A DRS50115 | N/A DRS50140 | ||
| Bore Diameter | N/A 78 mm | N/A 95 mm | ||
| Includes | N/A Seal Carrier | |||
| Kit Type | N/A Bearing Parts Kit | |||
| Series | N/A DRS | |||
| Weight | N/A 1.42 lb | N/A 3.70 lb | ||
|
|
||||