| Items |
00095360 INA (Schaeffler) PI Series 0.5000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
04479227 INA (Schaeffler) 1.0000 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
00095455 INA (Schaeffler) PI Series 1.1250 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring |
|||
| Description | N/A PI081212 Inner Ring | N/A PI162012 | N/A PI 182216 Inner Race | |||
| Supplier Name | N/A INA (Schaeffler) | |||||
| Manufacturer Part Number | N/A PI081212 | N/A PI162012 | N/A PI 182216 | |||
| Bore Diameter | N/A 0.5000 in | N/A 1.0000 in | N/A 1.1250 in | |||
| Closure Type | N/A | N/A Open | N/A | |||
| Lubrication Hole Type | N/A Lubrication Hole | N/A Oil Hole and Groove | N/A | |||
| UPC Code | N/A | N/A 4012802472837 | N/A 4012802064681 | |||
| Material | N/A Chrome Steel | N/A Steel | N/A Chrome Steel | |||
| Outside Diameter | N/A 0.75 in | N/A 1.25 in | N/A 1.3750 in | |||
| Series | N/A PI | N/A | N/A PI | |||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 | N/A | N/A | |||
| Weight | N/A 0.06 lb | N/A | N/A 0.16 lb | |||
| Width | N/A 0.7500 in | N/A 1 in | N/A 1 in | |||
|
|
||||||