COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) AXK Series 50 Millimeter (mm) Bore Diameter Roller and Cage Assembly (00093636)

INA (Schaeffler) AXK Series 50 Millimeter (mm) Bore Diameter Roller and Cage Assembly

INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Roller and Cage Assembly (00135357)

INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Roller and Cage Assembly

INA (Schaeffler) TC14 Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly (00094484)

INA (Schaeffler) TC14 Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly

INA (Schaeffler) TC Series 1-3/4 Inch (in) Bore Diameter Roller and Cage Assembly (00094507)

INA (Schaeffler) TC Series 1-3/4 Inch (in) Bore Diameter Roller and Cage Assembly

INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Roller and Cage Assembly (00093091)

INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Roller and Cage Assembly
Description N/A AXK5070 Thrust Needle Cage Assembly N/A AXK5578 Thrust Needle Cage Assembly N/A TC1427 Thrust Needle Cage Assembly N/A TC2840 Thrust Needle Cage Assembly N/A AXK80105 Thrust Needle Cage Assembly
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A AXK5070 N/A AXK5578 N/A TC1427 N/A TC2840 N/A AXK80105
Bearing Material N/A N/A N/A N/A Steel N/A
Bearing Width N/A 3 mm N/A 3 mm N/A 5/64 in N/A 5/64 in N/A 4 mm
Bore Diameter N/A 50 mm N/A 55 mm N/A 7/8 in N/A 1-3/4 in N/A 80 mm
Compatible Washer N/A AS5070 N/A N/A N/A N/A
Dynamic Load Rating N/A 32000 N N/A N/A N/A 5600 lbf N/A
Fillet Radius N/A N/A N/A N/A 0.040 in N/A
Maximum Speed N/A 4700 rpm N/A N/A 8900 rpm N/A 4400 rpm N/A
Operating Temperature Range N/A -20 to 120 ºC N/A -20 to 120 ºC N/A N/A N/A -20 to 120 ºC
Outside Diameter N/A 70 mm N/A 78 mm N/A 1.6875 in N/A 2.50 in N/A 105 mm
Overall Width N/A N/A N/A 1/16 in N/A 5/64 in N/A
Series N/A AXK N/A N/A TC14 N/A TC N/A
Static Load Rating N/A 143000 N N/A N/A N/A 32500 lbf N/A
Thrust Bearing Type N/A Roller and Cage Assembly
Weight N/A 0.06 lb N/A 0.08 lb N/A 0.02 lb N/A 0.05 lb N/A 0.12 lb