| Items |
06440795 Nibco 1 Inch (in) Size 45 Degree Elbow |
06440796 Nibco 1/2 Inch (in) Size 45 Degree Elbow |
06440797 Nibco 1-1/2 Inch (in) Size 45 Degree Elbow |
06440798 Nibco 1-1/4 Inch (in) Size 45 Degree Elbow |
06440799 Nibco 1/2 Inch (in) Size 45 Degree Elbow |
|||||
| Description | N/A 4706-1 1 (Slip x Slip) CPVC CTS 45 Degree | N/A 4706-1/2 1/2 (Slip x Slip) CPVC CTS 45 Degree | N/A 4706-1-1/2 1-1/2 (Slip x Slip) CPVC CTS | N/A 4706-1-1/4 1-1/4 (Slip x Slip) CPVC CTS | N/A 47062-1/2 1/2 (SPG x Slip) CPVC CTS 45 Degree | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 4706-1 | N/A 1024873 | N/A 4706-1-1/2 | N/A 4706-1-1/4 | N/A 47062-1/2 | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1 in | N/A 1/2 in | N/A 1-1/2 in | N/A 1-1/4 in | N/A 1/2 in | |||||
| Color | N/A | |||||||||
| Angle | N/A 45 º | |||||||||
| Material | N/A Chlorinated Polyvinyl Chloride (CPVC) | |||||||||
| Pipe Schedule | N/A | |||||||||
| Applications | N/A | |||||||||
|
|
||||||||||