COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco Angle Valves

Nibco 1 Inch (in) Size Angle Valve

Nibco Angle Valves

Nibco 2 Inch (in) Size Angle Valve
Description N/A T311Y-1T T311Y 1 Bronze Class 125 Angle N/A T311Y-2 T311Y 2 Bronze Class 125 Angle
Supplier Name N/A Nibco
Manufacturer Part Number N/A T311Y-1T N/A T311Y-2
Prop 65 N/A Yes
Size N/A 1 in N/A 2 in
Material N/A Bronze
Class N/A 125