| Items |
06441696 Nibco 1/2 Inch (in) Size Brass Adapter Fitting |
06441697 Nibco 1/2 x 3/4 Inch (in) Size Brass Adapter Fitting |
06441699 Nibco 3/4 x 1/2 Inch (in) Size Brass Adapter Fitting |
06441700 Nibco 1 Inch (in) Size Brass Adapter Fitting |
06441701 Nibco 1-1/2 Inch (in) Size Brass Adapter Fitting |
|||||
| Description | N/A 9030600PC LF 1/2 MNPT Adapter PC604 | N/A 9030750PC 1/2 x 3/4 MNPT Adapter PC604 | N/A 9031200PC 3/4 x 1/2 MNPT Adapter PC604 | N/A 9031350PC 1 MNPT Adapter PC604 Press | N/A 9032000PC 1-1/2 P MNPT Adapter PC604 | |||||
| Supplier Name | N/A Nibco | |||||||||
| Manufacturer Part Number | N/A 9030600PC | N/A 9030750PC | N/A 9031200PC | N/A 9031350PC | N/A 9032000PC | |||||
| Prop 65 | N/A Yes | |||||||||
| Size | N/A 1/2 in | N/A 1/2 x 3/4 in | N/A 3/4 x 1/2 in | N/A 1 in | N/A 1-1/2 in | |||||
| Thread Type | N/A Male National Pipe Thread (MNPT) | |||||||||
|
|
||||||||||