COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)

Nibco 1-1/2 Inch (in) Size Cap Hub

Nibco 1-1/4 Inch (in) Size Cap Hub (06440946)

Nibco 1-1/4 Inch (in) Size Cap Hub

Nibco 1-1/2 Inch (in) Size Cap Hub (06440945)

Nibco 2 Inch (in) Size Cap Hub

Nibco 3 Inch (in) Size Cap Hub (06440948)

Nibco 3 Inch (in) Size Cap Hub

Nibco 4 Inch (in) Size Cap Hub (06440949)

Nibco 4 Inch (in) Size Cap Hub
Description N/A 5817-1-1/2 1-1/2 ABS DWV Cap Hub N/A 5817-1-1/4 1-1/4 ABS DWV Cap Hub N/A 5817-2 2 ABS DWV Cap Hub N/A 5817-3 3 ABS DWV Cap Hub N/A 5817-4 4 ABS DWV Cap Hub
Supplier Name N/A Nibco
Manufacturer Part Number N/A 5817-1-1/2 N/A 5817-1-1/4 N/A 5817-2 N/A 5817-3 N/A 5817-4
Prop 65 N/A Yes
Size N/A 1-1/2 in N/A 1-1/4 in N/A 2 in N/A 3 in N/A 4 in
Material N/A Acrylonitrile Butadiene Styrene (ABS)
Applications N/A Drain, Waste and Vent (DWV)