COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nibco 1 Inch (in) Size Cap (06440827)

Nibco 1 Inch (in) Size Cap

Nibco 1/2 Inch (in) Size Cap (06440828)

Nibco 1/2 Inch (in) Size Cap

Nibco 1-1/2 Inch (in) Size Cap (06440829)

Nibco 1-1/2 Inch (in) Size Cap

Nibco 1-1/4 Inch (in) Size Cap (06440830)

Nibco 1-1/4 Inch (in) Size Cap

Nibco 2 Inch (in) Size Cap (06440831)

Nibco 2 Inch (in) Size Cap
Description N/A 4717-1 1 (Slip) CPVC CTS Cap N/A 4717-1/2 1/2 (Slip) CPVC CTS Cap N/A 4717-1-1/2 1-1/2 (Slip) CPVC CTS Cap N/A 4717-1-1/4 1-1/4 (Slip) CPVC CTS Cap N/A 4717-2 2 (Slip) CPVC CTS Cap
Supplier Name N/A Nibco
Manufacturer Part Number N/A 4717-1 N/A 1028891 N/A 4717-1-1/2 N/A 4717-1-1/4 N/A 4717-2
Prop 65 N/A Yes
Size N/A 1 in N/A 1/2 in N/A 1-1/2 in N/A 1-1/4 in N/A 2 in
Color N/A
Material N/A Chlorinated Polyvinyl Chloride (CPVC)
Pipe Schedule N/A
Applications N/A