| Items |
06441392 Nibco 1-1/4 x 1 Inch (in) Size Eccentric Coupling |
06441393 Nibco 1-1/4 x 3/4 Inch (in) Size Eccentric Coupling |
06441394 Nibco 1 x 3/4 Inch (in) Size Eccentric Coupling |
06441395 Nibco 3/4 x 1/2 Inch (in) Size Eccentric Coupling |
||||
| Description | N/A 702-11/4 x 1 1-1/4 x 1 C x C Cast Copper | N/A 702-11/4 x 3/4 1-1/4 x 3/4 C x C Cast Copper | N/A 702-1 x 3/4 1 x 3/4 C x C Cast Copper | N/A 702-3/4 x 1/2 3/4 x 1/2 C x C Cast Copper | ||||
| Supplier Name | N/A Nibco | |||||||
| Manufacturer Part Number | N/A 702-11/4X1 | N/A 702-11/4X3/4 | N/A 702-1X3/4 | N/A 702-3/4X1/2 | ||||
| Prop 65 | N/A Yes | |||||||
| Size | N/A 1-1/4 x 1 in | N/A 1-1/4 x 3/4 in | N/A 1 x 3/4 in | N/A 3/4 x 1/2 in | ||||
| Material | N/A Cast Copper | |||||||
|
|
||||||||